Matching Products
Matching Products NEW
Successor Products
1
Combinables
32
Spare Part
2
Part number: 21 03 381 2400
Adapter M12-RJ45 Straight
Adapter M12-RJ45 Straight

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter
Panel feed through
Notes
Compare
This product is not orderable anymore. You can use the successor 21033812401.
Part number: 21 03 381 2400
Adapter M12-RJ45 Straight
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
32
Spare Part
2
Product Details
Identification
  • Category Accessories
  • Series
    Circular connectors M12
    RJ45
  • Connector 1
    Female
    4 poles
    RJ45
  • Type of accessory Adapter
  • Description of the accessory Panel feed through
Version
  • Gender Female
  • Coding D-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Thickness of the panel 2.1 ... 4.5 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 24 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140138131
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare