Matching Products
Matching Products NEW
Combinables
64
Tools
4
Accessories
7
Part number: 09 18 534 5814
SEK-18 SV FE TYPA ANS ZGL 34P PLS4
SEK-18 SV FE TYPA ANS ZGL 34P PLS4

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Closed end cover
IDC insulation displacement termination
Rated current: ‌2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 34
Performance level: NM 30 (S4)
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 18 534 5814
SEK-18 SV FE TYPA ANS ZGL 34P PLS4
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
64
Tools
4
Accessories
7
Product Details
Identification
  • Category Connectors
  • Series SEK
  • Element Female connector
  • Specification Closed end cover
Version
  • Termination method IDC insulation displacement termination
  • Connection type PCB naar kabel
  • Number of contacts 34
  • Strain relief Met trekontlastingsklem
  • Details
    voor IDC platte kabel 1,27 mm (0,050ʺ) pitch
    AWG 28/7 - AWG 26/7
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2,54 mm
  • Contact spacing (mating side) 1,27 mm
  • Rated current ‌ 2,5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 68 N
  • Withdrawal force ≤ 68 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Thermoplastisch hars (PBT)
  • Colour (insert) Grijs
  • Material (contacts) Koperlegering
  • Surface (contacts)
    Edelmetaal over Ni Contact zijde
    Sn op Ni aansluitzijde
  • Layer thickness ≥ 0,76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Niet ingesloten
  • REACH ANNEX XIV substances Niet ingesloten
  • REACH SVHC substances Niet ingesloten
  • California Proposition 65 substances Ja
  • California Proposition 65 substances Nikkel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 100
  • Net weight 5.2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140031999
  • eCl@ss 27460202 PCB connector (conductor connection)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 08
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare