Matching Products
Matching Products NEW
Successor Products
1
Accessories
3
Spare Part
2
Inserts
5
Part number: 21 03 301 1001
M12 housing male frontmounting packed
M12 housing male frontmounting packed

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Housing
for front mounting
Notes
Compare
This product is not orderable anymore. You can use the successor 21033011003.
Part number: 21 03 301 1001
M12 housing male frontmounting packed
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
3
Spare Part
2
Inserts
5
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory Housing
  • Description of the accessory for front mounting
Version
  • Gender Male
Technical characteristics
  • Tightening torque 2 Nm Lock nut
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 10
  • Net weight 15.3 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140137516
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare