myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Series
Han-Power
®
Energy distributor
Han-Power
®
Energy distributor
Subcategories
Han-Power® S
Han-Power® T
Han-Power® S
Han-Power® T
Filters
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
4
IP44
9
IP54
1
IP65
12
IP67
1
IP67 with seal screw 09 20 000 9918
9
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
13
Polycarbonate (PC)
8
Zinc die-cast
2
Specification
Select a value
Reset filter
4x Han
®
1A (3+PE)
1
Bulkhead mounted housing
2
Female insert
8
In Han
®
3 A Housings, bulkhead mounting
9
With 1x Han
®
Q 4/2
4
With 1x Han
®
Q 8/0
2
With 2x Han
®
Q 4/2
2
With 2x Han
®
Q 8/0
1
With 3x HARTING PushPull Power
1
With 3x Han-Modular
®
Twin
1
With 3x Han
®
1A
4
With 3x Han
®
Q 2/0
2
With 3x Han
®
Q 4/0
1
With 3x Han
®
Q 4/2
1
With 3x Han
®
Q 5/0
2
With 3x Han
®
Q 7/0
1
With 5x Han
®
Q 4/2
2
in Han-Compact
®
Hoods
6
in Han-Compact
®
Housings, bulkhead mounting
5
with 3x Han
®
3 A
2
with 3x Han
®
4 A
1
Rated current
Select a value
Reset filter
from
10 A
12 A
16 A
17 A
25 A
40 A
to
10 A
12 A
16 A
17 A
25 A
40 A
10 A
4
12 A
1
16 A
3
17 A
2
25 A
3
40 A
10
Rated voltage
Select a value
Reset filter
from
48 V
400 V
500 V
830 V
to
48 V
400 V
500 V
830 V
48 V
1
400 V
6
500 V
3
830 V
2
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
to
2
3
4
5
6
7
8
2
2
3
4
4
4
5
3
6
9
7
2
8
2
Conductor cross-section (mm²)
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.14 ... 4 mm²
2
2.5 ... 4 mm²
4
4 ... 6 mm²
4
Series of hoods/housings
Select a value
Reset filter
Han-Power® S
8
Han-Power® T
19
Element
Select a value
Reset filter
Energy distributor
27
Material (contacts)
Select a value
Reset filter
Copper alloy
19
Material (seal)
Select a value
Reset filter
NBR
22
TPE
1
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Degree of protection acc. to IEC 60529-descending
Material (hood/housing)-descending
Specification-descending
Rated current-descending
Rated voltage-descending
Energy distributor
Han-Power S with 1x Han Q8/0; 2.5-4 mm²
Article. No: 09 12 008 4801
With 1x Han
®
Q 8/0, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 8
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 2x Han Q8/0-F 2.5-4 mm²
Article. No: 09 12 008 4802
With 2x Han
®
Q 8/0, Female insert, in Han-Compact
®
Housings, bulkhead mounting
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 1x Han Q4/2-F; 2.5-4mm²
Article. No: 09 12 008 4804
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 1x Han Q4/2-F; 4-6mm²R
Article. No: 09 12 008 4806
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 2x Han Q4/2-F; 4-6 mm²
Article. No: 09 12 008 4807
With 2x Han
®
Q 4/2, Female insert, in Han-Compact
®
Housings, bulkhead mounting
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 1x Han Q8/0-F; 4-6 mm²
Article. No: 09 12 008 4811
With 1x Han
®
Q 8/0, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 8
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power-T Multi Han Q4/2 tg
Article. No: 61 88 203 0025 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T multi Han Q4/2
Article. No: 61 12 203 0007 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T Metall Han Q 4/2
Article. No: 09 12 008 4720
With 3x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Zinc die-cast
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T 3x Han 3A compl. assembled
Article. No: 09 12 008 4750
with 3x Han
®
3 A, In Han
®
3 A Housings, bulkhead mounting
Contacts: 3
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with 3 x Q 2/0
Article. No: 09 12 008 4752
With 3x Han
®
Q 2/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 2
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T Q7/0 overmoulded
Article. No: 09 12 008 4757
With 3x Han
®
Q 7/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 7
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T Q2/0 Customer-specific
Article. No: 09 12 008 4759
With 3x Han
®
Q 2/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 2
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T Modular Twin
Article. No: 09 12 008 4760
With 3x Han-Modular
®
Twin, Bulkhead mounted housing
Contacts: 7
Material (hood/housing): Zinc die-cast
RAL 7037 (dust grey)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han PushPull Power T
Article. No: 09 12 008 4770
With 3x HARTING PushPull Power, Bulkhead mounted housing
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T 3A
Article. No: 09 12 008 4755
with 3x Han
®
3 A, In Han
®
3 A Housings, bulkhead mounting
Contacts: 3
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with Han Q4/0
Article. No: 09 12 008 4756
With 3x Han
®
Q 4/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T 1A 5+PE clip
Article. No: 09 10 005 4751
With 3x Han
®
1A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T 1A 5+PE lever
Article. No: 09 10 005 4756
With 3x Han
®
1A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T 1A 3+PE clip
Article. No: 09 10 003 4751
With 3x Han
®
1A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T 1A 3+PE lever
Article. No: 09 10 003 4756
With 3x Han
®
1A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T Q5/0 comp. assembled
Article. No: 09 12 008 4753
With 3x Han
®
Q 5/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 5
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T - 3 x Han Q 5/0
Article. No: 09 12 008 4751
With 3x Han
®
Q 5/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S Han Q4/2 F 2,5-4,0mm²
Article. No: 61 88 201 0500 02
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S Han Q4/2 F 4,0-6,0mm²
Article. No: 61 88 201 0501 01
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T multi 4x Han 1A 3+PE
Article. No: 61 12 203 0016
With 2x Han
®
Q 4/2, 4x Han
®
1A (3+PE)
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP54
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T 3x Han 4A
Article. No: 97 00 000 1156
with 3x Han
®
4 A, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Degree of protection acc. to IEC 60529 - descending
Material (hood/housing) - descending
Specification - descending
Rated current - descending
Rated voltage - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0