Accessories
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      2
    • Cable adapter
      2
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      1
    • IP65
      9
  • Gender
    Select a value Reset filter
    • Female
      4
    • Male
      4
  • Size
    Select a value Reset filter
    • 1 A
      4
  • Cable entry
    Select a value Reset filter
    • 1x
      1
    • 1x Integrated
      1
  • Version
    Select a value Reset filter
    • Top entry
      2
26 products (of 26)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends