myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Accessories
Han
®
ES Press plug-in jumpers
Han
®
ES Press plug-in jumpers
Filters
Series
Select a value
Reset filter
Han
®
ES Press
21
Type of accessory
Select a value
Reset filter
Plug-in jumper
21
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
21
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
21
Rated voltage
Select a value
Reset filter
from
500 V
to
500 V
500 V
21
Description of the accessory
Select a value
Reset filter
1x 12
3
1x 2
3
1x 3
3
1x 4
3
1x 5
3
1x 8
3
2x 1
3
Longitudinal
18
Transverse
3
Material (contacts)
Select a value
Reset filter
Copper alloy
21
Surface (contacts)
Select a value
Reset filter
Tin plated
21
Colour (accessories)
Select a value
Reset filter
RAL 3018 (strawberry red)
7
RAL 5004 (black blue)
7
RAL 5012 (light blue)
7
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of accessory-descending
Rated current-descending
Rated voltage-descending
Description of the accessory-descending
Plug-in jumper
Jumper Across 2x1 red 16A
Article. No: 09 33 000 9820
2x 1, Transverse
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Across 2x1 blue 16A
Article. No: 09 33 000 9821
2x 1, Transverse
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Across 2x1 black 16A
Article. No: 09 33 000 9822
2x 1, Transverse
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x2 red 16A
Article. No: 09 33 000 9830
1x 2, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x3 red 16A
Article. No: 09 33 000 9831
1x 3, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x4 red 16A
Article. No: 09 33 000 9832
1x 4, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x5 red 16A
Article. No: 09 33 000 9833
1x 5, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x8 red 16A
Article. No: 09 33 000 9836
1x 8, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x12 red 16A
Article. No: 09 33 000 9840
1x 12, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x2 blue 16A
Article. No: 09 33 000 9841
1x 2, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x3 blue 16A
Article. No: 09 33 000 9842
1x 3, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x4 blue 16A
Article. No: 09 33 000 9843
1x 4, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x5 blue 16A
Article. No: 09 33 000 9844
1x 5, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x8 blue 16A
Article. No: 09 33 000 9847
1x 8, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x12 blue 16A
Article. No: 09 33 000 9851
1x 12, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x2 black 16A
Article. No: 09 33 000 9852
1x 2, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x3 black 16A
Article. No: 09 33 000 9853
1x 3, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x4 black 16A
Article. No: 09 33 000 9854
1x 4, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x5 black 16A
Article. No: 09 33 000 9855
1x 5, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x8 black 16A
Article. No: 09 33 000 9858
1x 8, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x12 black 16A
Article. No: 09 33 000 9862
1x 12, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of accessory - descending
Rated current - descending
Rated voltage - descending
Description of the accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends