US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Inserts
Han-Modular
®
The modular connector
Other modules
Other modules
Filters
Category
Select a value
Reset filter
Modules
45
Rated current
Select a value
Reset filter
from
16 A
40 A
to
16 A
40 A
16 A
4
40 A
2
Rated voltage
Select a value
Reset filter
from
2,500 V
to
2,500 V
2,500 V
2
Number of contacts
Select a value
Reset filter
from
1
2
5
6
7
to
1
2
5
6
7
1
16
2
6
5
4
6
1
7
4
Termination method
Select a value
Reset filter
Axial screw termination
6
Cage-clamp termination
1
Crimp termination
14
Push-In
4
Screw termination
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
6
IP30
2
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm²
2
0.25 ... 1.5 mm²
4
0.5 ... 4 mm²
2
1.5 ... 10 mm²
2
1.5 ... 16 mm²
2
10 mm²
2
10 ... 25 mm²
2
16 mm²
2
16 ... 35 mm²
2
22 ... 38 mm²
2
25 mm²
2
35 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 16
4
Gender
Select a value
Reset filter
Female
24
Male
25
Series
Select a value
Reset filter
Han-Eco
®
Modular
2
Han-Modular
®
43
Identification
Select a value
Reset filter
Han-Smart
®
8
Type of module
Select a value
Reset filter
Adapter module
4
Contact module
2
Han-Elisa
®
module
1
Han-Smart
®
Surge protection module
4
Han
®
Domino Dummy Cube
2
Han
®
Dummy module
2
Han
®
Gigabit HMC module
2
Han
®
Gigabit module
2
Han
®
HV module
6
Han
®
M12 module
4
Han
®
Megabit HMC module
2
Han
®
Megabit module
2
Han
®
PE module
14
Han
®
Shielded module
2
ID CAN
2
ID Profinet
2
Description of the module
Select a value
Reset filter
Adapter module
2
Common reference potential
2
Data interface with HARTING ix Industrial
®
(Typ A)
1
Differential mode without common refence potential
2
Four channels
2
Large Tab
1
Memory module / CPU
2
Network module
1
Power supply
1
Small tab
1
Two channels
2
for D-Sub 1 (9 poles)
4
for Han E
®
crimp contacts
2
for Han
®
C crimp contacts
2
Nominal current
Select a value
Reset filter
from
0.5 A
to
0.5 A
0.5 A
4
Material (contacts)
Select a value
Reset filter
Copper alloy
18
Surface (contacts)
Select a value
Reset filter
Gold plated
2
Silver plated
14
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
22
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
22
R23 (HL 1-3)
22
Size of the module
Select a value
Reset filter
Domino module
2
Double module
4
Single module
39
Unfortunately, no results were found for your search query
45 products
(of 45)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Han
®
PE module
Han PE module female crimp 10qmm
Article. No: 09 14 001 3171
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 10 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han-Smart
®
Surge protection module
Han-Modular SP SO CM4
Article. No: 09 80 003 0201
Single module
Four channels, Common reference potential
Push-In
Female
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Smart
®
Surge protection module
Han-Modular SP PL CM4
Article. No: 09 80 000 0101
Single module
Four channels, Common reference potential
Push-In
Male
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino Dummy Cube
Han Domino Dummy cube (MF.2)
Article. No: 09 14 900 2000
Domino module
Large Tab
Add to Wishlist
Remove from wishlist
Han
®
Domino Dummy Cube
Han Domino Dummy cube (MF.1)
Article. No: 09 14 900 1000
Domino module
Small tab
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. axial 38qmm
Article. No: 09 14 001 2734
Single module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 22 ... 38 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male axial 38qmm
Article. No: 09 14 001 2634
Single module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 22 ... 38 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
ID Profinet
Han ID Module Plug Profinet
Article. No: 09 80 615 0100
Single module
Memory module / CPU
Male
Contacts: 7
Polycarbonate (PC), Liquid crystal polymer (LCP)
RAL 7032 (pebble grey), White
Add to Wishlist
Remove from wishlist
ID Profinet
Han ID Module Socket Profinet
Article. No: 09 80 615 0200
Single module
Power supply, Data interface with HARTING ix Industrial
®
(Typ A)
Female
Contacts: 7
Polycarbonate (PC), Liquid crystal polymer (LCP)
RAL 7032 (pebble grey), White
Add to Wishlist
Remove from wishlist
ID CAN
Han ID Modul Plug CAN
Article. No: 09 80 015 0100
Single module
Memory module / CPU
Male
Contacts: 7
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
ID CAN
Han ID Modul socket CAN
Article. No: 09 80 115 0200
Single module
Network module
Cage-clamp termination
Female
Contacts: 7
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Han
®
M12 module
Han M12 Module, male (shield-GND)
Article. No: 09 14 002 3062
Single module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
M12 module
Han M12 Module, female (shield-GND)
Article. No: 09 14 002 3162
Single module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Smart
®
Surge protection module
Han-Modular SP PL DM2
Article. No: 09 80 000 0100
Single module
Two channels, Differential mode without common refence potential
Push-In
Male
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Smart
®
Surge protection module
Han-Modular SP SO DM2
Article. No: 09 80 003 0200
Single module
Two channels, Differential mode without common refence potential
Push-In
Female
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 45 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends