Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
Industrial connectors / Han
®
...
Inserts
Han-Modular
®
The modular connector
Power 16 ... 300 A
Power 16 ... 300 A
Filters
Category
Select a value
Reset filter
Modules
128
Rated current
Select a value
Reset filter
from
16 A
31 A
40 A
70 A
100 A
200 A
300 A
to
16 A
31 A
40 A
70 A
100 A
200 A
300 A
16 A
42
31 A
2
40 A
31
70 A
15
100 A
12
200 A
14
300 A
4
Rated voltage
Select a value
Reset filter
from
400 V
500 V
690 V
690 V
800 V
830 V
830 V
1,000 V
1,000 V
2,500 V
to
400 V
500 V
690 V
690 V
800 V
830 V
830 V
1,000 V
1,000 V
2,500 V
400 V
19
500 V
19
690 V
11
690 V
1
800 V
2
830 V
6
830 V
5
1,000 V
44
1,000 V
5
2,500 V
2
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
20
to
1
2
3
4
5
6
7
8
20
1
26
2
39
3
17
4
8
5
10
6
13
7
2
8
9
20
2
Termination method
Select a value
Reset filter
Axial screw termination
36
Axial screw termination / crimp termination
4
Cage-clamp termination
4
Crimp termination
62
Han-Quick Lock
®
termination
6
M8 Screw termination
2
Push-In
8
Screw termination
4
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition
1
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
4
0.14 ... 4 mm²
24
0.14 ... 6 mm²
2
0.25 ... 1.5 mm²
2
0.5 ... 2.5 mm²
10
0.5 ... 4 mm²
2
1.5 ... 10 mm²
11
1.5 ... 6 mm²
12
10 ... 25 mm²
5
10 ... 35 mm²
4
14 ... 22 mm²
5
16 ... 35 mm²
2
16 ... 70 mm²
2
2.5 ... 8 mm²
4
22 ... 38 mm²
2
25 ... 40 mm²
4
25 ... 70 mm²
4
40 ... 70 mm²
4
6 ... 10 mm²
6
6 ... 16 mm²
5
6 ... 25 mm²
2
70 ... 120 mm²
2
95 mm²
2
95 ... 120 mm²
2
Gender
Select a value
Reset filter
Female
63
Male
65
Series
Select a value
Reset filter
Han-Modular
®
128
Type of module
Select a value
Reset filter
Han E
®
Protected module
3
Han E
®
module
10
Han
®
100 A module
12
Han
®
200 A PE module
4
Han
®
200 A module
14
Han
®
300 A PE module
2
Han
®
300 A module
2
Han
®
300 A module, for busbar
2
Han
®
40 A module
10
Han
®
70 A Hybrid module
4
Han
®
70 A module
11
Han
®
C module
15
Han
®
CC Protected module
4
Han
®
CD module
2
Han
®
Domino EE Cube
4
Han
®
EE module
9
Han
®
EEE module
2
Han
®
ES module
4
Han
®
Guiding module
6
Han
®
HV module
6
Han
®
Shielded power module
2
Description of the module
Select a value
Reset filter
2 Bridged contacts
2
Coding version 2
1
Dummy module
2
Large Tab
2
PE module
2
Relay module
2
Small tab
2
With protective insert
2
With shielding plate
2
for Han E
®
crimp contacts
2
for Han
®
C crimp contacts
2
for increased tensile stress
3
Material (contacts)
Select a value
Reset filter
Copper alloy
46
Surface (contacts)
Select a value
Reset filter
Gold plated
2
Silver plated
44
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
115
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
115
R23 (HL 1-3)
115
Size of the module
Select a value
Reset filter
Domino module
4
Double module
40
Single module
84
Unfortunately, no results were found for your search query
128 products
(of 128)
3/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Han E
®
module
Han E Screw module-F
Article. No: 09 14 005 2701
Single module
Screw termination
Female
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han C module, crimp-M (two part) 400pcs.
Article. No: 09 14 003 3003 XL
Single module
for increased tensile stress
Crimp termination
Male
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
EE module
Han EE Quick-Lock module, female 1,5mm²
Article. No: 09 14 008 2734
Single module
Han-Quick Lock
®
termination
Female
Contacts: 8
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
EE module
Han EE Quick-Lock module, male 1,5mm²
Article. No: 09 14 008 2634
Single module
Han-Quick Lock
®
termination
Male
Contacts: 8
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Guiding module
Han Guiding Dummy module, female
Article. No: 09 14 003 3150
Single module
Dummy module
Add to Wishlist
Remove from wishlist
Han E
®
Protected module
Han E Protected module-C-M (500pcs)
Article. No: 09 14 006 3041 XL
Single module
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Guiding module
Han Guiding Dummy module, male
Article. No: 09 14 003 3050
Single module
Dummy module
Add to Wishlist
Remove from wishlist
Han
®
200 A PE module
Han 200A PE axial module, male 25-40mm²
Article. No: 09 14 001 2668
Double module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 25 ... 40 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Han
®
200 A PE module
Han 200A PE axial module female 25-40mm²
Article. No: 09 14 001 2768
Double module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 25 ... 40 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Han
®
200 A PE module
Han 200A PE axial module female 40-70mm²
Article. No: 09 14 001 2767
Double module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 40 ... 70 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Han
®
200 A PE module
Han 200A PE axial module, male 40-70mm²
Article. No: 09 14 001 2667
Double module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 40 ... 70 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 16A 5000V male
Article. No: 09 14 002 3021
Double module
for Han E
®
crimp contacts
Crimp termination
Male
Contacts: 2
Conductor cross-section: 0.5 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
Guiding module
Han Guiding Relay module, female
Article. No: 09 14 003 3151
Single module
Relay module
Crimp termination
Female
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
70 A module
Han 70A axial module, male 14-22mm²
Article. No: 09 14 002 2647
Single module
Axial screw termination
Male
Contacts: 2
Conductor cross-section: 14 ... 22 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 40A 5000V female
Article. No: 09 14 002 3123
Double module
for Han
®
C crimp contacts
Crimp termination
Female
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 16A 5000V female
Article. No: 09 14 002 3121
Double module
for Han E
®
crimp contacts
Crimp termination
Female
Contacts: 2
Conductor cross-section: 0.5 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV single module, 16A 2500V male
Article. No: 09 14 002 3025
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
200 A module
Han 200A crimp module, male
Article. No: 09 14 001 3003
Double module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 16 ... 70 mm²
Rated current: 200 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 40A 5000V male
Article. No: 09 14 002 3023
Double module
for Han
®
C crimp contacts
Crimp termination
Male
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV single module, 16A 2500V female
Article. No: 09 14 002 3125
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Shielded power module
Han Shielded power module male
Article. No: 09 14 006 3021
Single module
With shielding plate
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Shielded power module
Han Shielded power module female
Article. No: 09 14 006 3121
Single module
With shielding plate
Crimp termination
Female
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
200 A module
Han 200A crimp module, female
Article. No: 09 14 001 3103
Double module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 16 ... 70 mm²
Rated current: 200 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Guiding module
Han Guiding Relay module, male
Article. No: 09 14 003 3051
Single module
Relay module
Crimp termination
Male
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
70 A Hybrid module
Han 70A Hybrid module, female 6-16mm²
Article. No: 09 14 005 2741
Single module
Axial screw termination / crimp termination
Female
Contacts: 5
Conductor cross-section: 6 ... 16 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
40 A module
Han 40A crimp module, male pack 100pcs
Article. No: 09 14 002 3002 XL
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
40 A module
Han 40A crimp module, female pack 100pcs
Article. No: 09 14 002 3102 XL
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
70 A Hybrid module
Han 70A Hybrid module, male 6-16mm²
Article. No: 09 14 005 2646
Single module
Axial screw termination / crimp termination
Male
Contacts: 5
Conductor cross-section: 6 ... 16 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
300 A module
Han 300A crimp module, female
Article. No: 09 14 001 3104
Double module
Crimp termination, Axial screw termination
Female
Contacts: 1
Conductor cross-section: 70 ... 120 mm²
Rated current: 300 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
ES module
Han ES module, cage clamp female (AU)
Article. No: 09 14 005 2717
Single module
Cage-clamp termination
Female
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
3
4
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 128 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends