eShop
...
Industrial Ethernet Switches
Series
Ha-VIS eCon 3000
Ha-VIS eCon 3000
Filters
Series
Select a value
Reset filter
Ha-VIS eCon 3000
83
Type of Ethernet
Select a value
Reset filter
Fast Ethernet
35
Full Gigabit Ethernet
47
Gigabit Ethernet
1
Nominal voltage
Select a value
Reset filter
from
24 V DC
48 V DC
54 V DC
to
24 V DC
48 V DC
54 V DC
24 V DC
60
48 V DC
66
54 V DC
23
Total number of ports
Select a value
Reset filter
from
2
3
5
6
7
8
9
10
16
to
2
3
5
6
7
8
9
10
16
2
5
3
2
5
16
6
23
7
18
8
8
9
2
10
4
16
5
Operating temperature
Select a value
Reset filter
-40 ... +70 °C
65
0 ... +55 °C
18
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP30 mated condition
83
Fixing
Select a value
Reset filter
35 mm DIN rail acc. to EN 60715
83
10/100/1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
4
16
3
2
1
4
14
5
11
6
9
7
6
10/100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
10
2
16
2
4
8
6
9
8
10
1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
1
100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
3
100 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
1
5
1
6
1
1000 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
2
100 Mbit/s (SC-Ports)
Select a value
Reset filter
1
11
2
6
1000 Mbit/s (SC-Ports, SX)
Select a value
Reset filter
1
6
2
2
1000 Mbit/s (SC-Ports, LX)
Select a value
Reset filter
1
4
2
3
1000 Mbit/s (Mini GBIC-Ports)
Select a value
Reset filter
1
4
2
3
3
3
Unfortunately, no results were found for your search query
83 products
(of 83)
1/3
Nuevos productos - Ascendente
N.º de referencia - Ascendente
N.º de referencia-Descendente
Relevance
Nuevos productos
Series-Descendente
Type of Ethernet-Descendente
Nominal voltage-Descendente
Total number of ports-Descendente
Operating temperature-Descendente
Industrial Ethernet Switches
Ha-VIS eCon 3080BT-A
Artículo nº: 24 03 008 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3080B-A
Artículo nº: 24 03 008 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3160BT-A
Artículo nº: 24 03 016 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3043GBT-AC
Artículo nº: 24 03 404 3300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (Mini GBIC-Ports): 3
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3160B-A
Artículo nº: 24 03 016 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3011BT-AT1-SPE
Artículo nº: 24 05 001 1400
Media converter
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
100 Mbit/s (RJ45-Ports): 1
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3026 BT-AT1-SPE
Artículo nº: 24 05 002 6400
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
100 Mbit/s (RJ45-Ports): 2
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3026 GBT-AT1-SPE
Artículo nº: 24 05 402 6400
Unmanaged
Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 2
1000 Mbit/s (RJ45-Ports): 2
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AT1-SPE
Artículo nº: 24 05 401 1400
Media converter
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (RJ45-Ports): 1
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3160GX-A-A
Artículo nº: 24 13 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3160GB-A
Artículo nº: 24 03 416 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3070GB-A
Artículo nº: 24 03 407 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3070GBT-A
Artículo nº: 24 03 407 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3080B-A-PP
Artículo nº: 24 03 108 0030
Unmanaged
Fast Ethernet
Nominal voltage: 24 V DC
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3080BT-A-P
Artículo nº: 24 03 008 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3021BT-AD
Artículo nº: 24 03 002 1100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
100 Mbit/s (RJ45-Ports): 2
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3080B-A-P
Artículo nº: 24 03 008 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3100B-A
Artículo nº: 24 03 010 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 10
10/100 Mbit/s (RJ45-Ports): 10
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3050GB-A
Artículo nº: 24 03 405 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3060GB-A-P
Artículo nº: 24 03 406 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3160GBT-A
Artículo nº: 24 03 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3060GBT-A-PP
Artículo nº: 24 03 506 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3060B-A
Artículo nº: 24 03 006 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3050GBT-A
Artículo nº: 24 03 405 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3050GB-A-PP
Artículo nº: 24 03 505 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3042BT-AF
Artículo nº: 24 03 004 2200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 2
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3070GB-A-P
Artículo nº: 24 03 407 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3060GBT-A-P
Artículo nº: 24 03 406 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3061GBT-AC
Artículo nº: 24 03 406 1300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 6
1000 Mbit/s (Mini GBIC-Ports): 1
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Industrial Ethernet Switches
Ha-VIS eCon 3070GBT-A-P
Artículo nº: 24 03 407 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: -40 ... +70 °C
Añadir a la lista de deseos
Eliminar de la lista de deseos
Información
Se ha producido un error mientras se añadía a la cesta.
1
2
3
Ordenar por
N.º de referencia - Ascendente
N.º de referencia - Descendente
Relevance
Nuevos productos
Series - Descendente
Type of Ethernet - Descendente
Nominal voltage - Descendente
Total number of ports - Descendente
Operating temperature - Descendente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 83 products
Comparar
0
Ordenar por
Filters
0
Vídeos de producto
Temas & Tendencias