Matching Products
Matching Products NEW
Combinables
55
Accessories
14
Spare Part
4
Inserts
63
Frames
2
Part number: 19 30 716 0737
Han B Hood Coupler HC 2 Levers M32
Han B Hood Coupler HC 2 Levers M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable to cable housing
Black
Size: 16 B
High construction
Double locking lever
Polycarbonate (PC), Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 30 716 0737
Han B Hood Coupler HC 2 Levers M32
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
55
Accessories
14
Spare Part
4
Inserts
63
Frames
2
Product Details
Identificare
  • Categoria Hoods / Housings
  • Serii de carcase/prize Han® B
  • Tip carcasă/priză Cable to cable housing
  • Descriere carcasă/priză Black
  • Tip High construction
Versiune
  • Mărime 16 B
  • Versiune Top entry
  • Numărul de intrări de cablu 1
  • Intrare cablu 1x M32
  • Tip blocare Double locking lever
  • Han-Easy Lock® Yes
  • Domeniu de utilizare Standard hoods/housings for industrial connectors
Caracteristici tehnice
  • Temperatura de limitare -40 ... +125 °C
  • Notă privind temperatura de limitare For use as a connector according to IEC 61984.
  • Cicluri de cuplare ≥ 500
  • Gradul de protecţie conform IEC 60529 IP65
  • Clasificarea de tip conform UL 50 / UL 50E
    4
    4X
    12
Proprietăţi material
  • Material (carcasă/priză) Aluminium die-cast
  • Suprafaţă (carcasă/priză) Powder-coated
  • Culoare (carcasă/priză) RAL 9005 (jet black)
  • Material (etanşare) NBR
  • Material (blocare)
    Polycarbonate (PC)
    Stainless steel
  • Culoare (blocare) RAL 7037 (dust grey)
  • Clasa de inflamabilitate a materialului conform UL 94 (leviere de blocare) V-0
  • RoHS compliant
  • stare ELV compliant
  • China RoHS e
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • Număr ECHA SCIP 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe
    Nickel
    Naphthalene
  • Protecţie la incendiu în vehiculele feroviare EN 45545-2 (2020-08) + A1 (2023-10)
  • Set de cerinţe cu Niveluri de pericol
    R1 (HL 1-3)
    R7 (HL 1-3)
Specificaţii şi omologări
  • Omologări
    CE
    DNV GL
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 259 g
  • Ţara de origine Germany
  • Cod tarif vamal european 85389099
  • GTIN 5713140128033
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare