Matching Products
Matching Products NEW
Combinables
2
Tools
14
Accessories
1
Part number: 02 02 128 2201
DIN-Signal harbus64-128FP-5,0C1-2
DIN-Signal harbus64-128FP-5,0C1-2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Press-in termination
Rated current: ‌1 A
Contacts: 128
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Liquid crystal polymer (LCP)
Beige
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. You can use the successor .
Part number: 02 02 128 2201
DIN-Signal harbus64-128FP-5,0C1-2
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
14
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-bus® 64
  • Element Female connector
  • Description of the contact Straight
  • Features lead-free
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 128
  • Contact configuration Rows a, b, c and z, positions 1, 2, ... , 31, 32
  • Termination length
    4.5 mm
    5 mm
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 5
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 1 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance
    ‌1.2 mm between 2 rows (a, b, c)
    ‌1.2 mm between 2 rows (z, d)
    ‌1.2 mm between 2 contacts in a row (a, b, c)
    ‌1 mm between 2 contacts in a row (z, d)
  • Creepage distance
    ‌1.2 mm between 2 rows (a, b, c)
    ‌1.2 mm between 2 rows (z, d)
    ‌1.2 mm between 2 contacts in a row (a, b, c)
    ‌1 mm between 2 contacts in a row (z, d)
  • Insulation resistance >1010 Ω
  • Contact resistance
    ≤20 mΩ for rows a, b, c
    ≤30 mΩ for rows z, d
  • Limiting temperature -40 ... +105 °C upper limiting temperature limited by the pcb
  • Insertion force ≤ 160 N
  • Withdrawal force ≤ 120 N
  • Performance level
    2
    acc. to IEC 61076-4-113
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications IEC 61076-4-113
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 1
  • Net weight 20.85 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140000117
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare