Matching Products
Matching Products NEW
Contacts
4
Combinables
37
Tools
1
Accessories
1
Spare Part
1
Part number: 21 03 812 1505
Circular Con. M12 crimp male A-code 5pol
Circular Con. M12 crimp male A-code 5pol

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
A-coding
Crimp termination
Polyamide (PA)
Contacts: 5
Conductor cross-section: 0.14 ... 0.75 mm²
Rated current: ‌4 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. You can use the successor .
Part number: 21 03 812 1505
Circular Con. M12 crimp male A-code 5pol
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
37
Tools
1
Accessories
1
Spare Part
1
Product Details
Identification
  • Category Connettori
  • Series Connettore circolari M12
  • Element Connettore per parte volante
  • Specification Diritto
Version
  • Termination method Collegamento a crimpare
  • Gender Maschio
  • Shielding Schermato
  • Number of contacts 5
  • Coding Codifica A
  • Locking type Aggancio a vite
  • Details Ordinare i contatti separatamente
Technical characteristics
  • Conductor cross-section (mm²) 0.14 ... 0.75 mm²
  • Conductor cross-section (AWG) AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.3 mm
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 0.6 Nm
  • Wrench size (knurled screw / knurled nut) 17
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.5 ... 8.8 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 44,8 g
  • Country of origin Germania
  • European customs tariff number 85366990
  • GTIN 5713140139510
  • eCl@ss 27.440.116,00
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare