Matching Products
Matching Products NEW
Successor Products
1
Combinables
5
Part number: 61 12 204 0001 01
AIDA H-Dstributor
AIDA H-Dstributor

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Energy distributor
Distributor, AIDA compliant
Han® PushPull (V14)
Conductor cross-section: 0.75 ... 2.5 mm²
Aluminium
Notes
Compare
This product is not orderable anymore. You can use the successor 6112204000102.
Part number: 61 12 204 0001 01
AIDA H-Dstributor
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
5
Product Details
Identification
  • Category Energy distributors
  • Series Han® PushPull (V14)
  • Identification AIDA H-distributor
  • Element Energy distributor
  • Specification
    Distributor
    AIDA compliant
  • Features Intuitive locking mechanism
Version
  • Termination method Han® PushPull (V14)
  • Number of contacts 5
  • Locking type PushPull
  • Pack contents
    Distributor
    2 fixing screws
    4 Transport protection covers
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Conductor cross-section AWG 18 ... AWG 13
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length
    10 mm Conductors
    44 mm cable jacket
  • Tightening torque ‌3 Nm
  • Limiting temperature ‌0 ... +55 °C
  • Storage temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Material (hood/housing) Aluminium
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 500.67 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare