US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Series
Han
®
1A Versatile compact connector series
Cable assemblies
Cable assemblies
Filters
Category
Select a value
Reset filter
System cabling
148
Rated current
Select a value
Reset filter
from
6.5 A
10 A
16 A
to
6.5 A
10 A
16 A
6.5 A
36
10 A
56
16 A
36
Rated voltage
Select a value
Reset filter
from
50 V
400 V
to
50 V
400 V
50 V
36
400 V
92
Number of contacts
Select a value
Reset filter
from
3
5
12
to
3
5
12
3
56
5
36
12
36
Locking type
Select a value
Reset filter
Single locking lever
74
Snap-in latches
66
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
80
IP65 mated condition
48
IP66 mated condition
48
IP67 mated condition
48
Series
Select a value
Reset filter
Han
®
1A
148
Element
Select a value
Reset filter
Cable assemblies
148
Specification
Select a value
Reset filter
Pre-assembled on both sides
20
Pre-assembled on one side
128
Transmission characteristics
Select a value
Reset filter
Cat. 5
10
Cat. 6
A
Class E
A
up to 500 MHz
10
Data rate
Select a value
Reset filter
1 Gbit/s
10
10 Gbit/s
10
10 Mbit/s
20
100 Mbit/s
20
2.5 Gbit/s
10
5 Gbit/s
10
Cable length
Select a value
Reset filter
from
1 m
2 m
3 m
5 m
7.5 m
10 m
to
1 m
2 m
3 m
5 m
7.5 m
10 m
1 m
31
2 m
20
3 m
12
5 m
32
7.5 m
20
10 m
32
Number of cores
Select a value
Reset filter
from
4
6
8
12
to
4
6
8
12
4
66
6
36
8
10
12
36
Unfortunately, no results were found for your search query
148 products
(of 148)
3/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Locking type-descending
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 5m
Article. No: 33 50 140 0304 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE+Shld -lever m/- PVC 10m
Article. No: 33 50 060 0202 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE -lever f/- PVC 7.5m
Article. No: 33 50 010 0201 075
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole +latch f/- PVC 7,5m
Article. No: 33 50 150 0304 075
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE+Shld +latch f/- PVC 5m
Article. No: 33 50 070 0202 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE -latch m/- PVC 10m
Article. No: 33 50 040 0201 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 5+PE -lever m/- PVC 2m
Article. No: 33 50 100 0203 020
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE -lever f/- PVC 5m
Article. No: 33 50 010 0201 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 5m
Article. No: 33 50 130 0304 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 7,5m
Article. No: 33 50 140 0304 075
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 5+PE -lever m/- PVC 7,5m
Article. No: 33 50 100 0203 075
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE -latch f/- PVC 2m
Article. No: 33 50 030 0201 020
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole +latch f/- PVC 2m
Article. No: 33 50 150 0304 020
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE+Shld -lever m/- PVC 5m
Article. No: 33 50 060 0202 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 10m
Article. No: 33 50 140 0304 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE+Shld -lever f/- PVC 7.5m
Article. No: 33 50 050 0202 075
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE+Shld +latch m/- PVC 1m
Article. No: 33 50 080 0202 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE -latch f/- PVC 5m
Article. No: 33 50 030 0201 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 3+PE+Shld -lever f/- PVC 10m
Article. No: 33 50 050 0202 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 5+PE +latch m/- PVC 5m
Article. No: 33 50 120 0203 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE +latch f/ - PVC 5m
Article. No: 33 40 070 0201 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE +latch f/ - PVC 1m
Article. No: 33 40 070 0201 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE +latch m/ - PVC 10m
Article. No: 33 40 080 0201 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE -lever m/ - PVC 10m
Article. No: 33 40 060 0201 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE -lever m/ - PVC 5m
Article. No: 33 40 060 0201 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE +latch f/ - PVC 10m
Article. No: 33 40 070 0201 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE -lever m/ - PVC 3m
Article. No: 33 40 060 0201 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE -lever f/ - PVC 1m
Article. No: 33 40 050 0201 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE -lever f/ - PVC 10m
Article. No: 33 40 050 0201 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 5+PE +latch m/ - PVC 3m
Article. No: 33 40 080 0201 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
3
4
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Locking type - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 148 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends