Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
Circular connectors
...
Device side
Han
®
F+B Food and beverage connectors
Accessories
Accessories
Protection covers
Cable glands
Filters
Series
Select a value
Reset filter
Han
®
F+B
3
Locking type
Select a value
Reset filter
Screw locking
2
Type of accessory
Select a value
Reset filter
Adapter
1
Cable gland
7
Protection cover
2
Description of the accessory
Select a value
Reset filter
With fixing cord
2
for bulkhead mounted housings
2
for cable to cable housing
2
Material (accessories)
Select a value
Reset filter
Polycarbonate (PC)
1
VA 1.4305
6
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 / IP69
6
IP67 locked condition
2
IP68
1
IP6K9K acc. to ISO 20653
2
Unfortunately, no results were found for your search query
10 products
(of 10)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Locking type-descending
Type of accessory-descending
Description of the accessory-descending
Degree of protection acc. to IEC 60529-descending
Adapter
Han F+B 3A adapter
Article. No: 09 15 503 9911
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Protection cover
Han F+B cover-housing
Article. No: 09 15 503 5401
for bulkhead mounted housings, for cable to cable housing, With fixing cord
Screw locking
Material (hood/housing): Polypropylen
Black
Degree of protection: IP67 locked condition, IP6K9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25x1,5 D. 11-13 black
Article. No: 19 15 503 5196
M25
Clamping range: 11 ... 13 mm
Material (cable glands): Polyamide (PA) Black
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25x1,5 D. 13-16 black
Article. No: 19 15 503 5197
M25
Clamping range: 13 ... 16 mm
Material (cable glands): Polyamide (PA) Black
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Protection cover
Han F+B cover-agg blue
Article. No: 09 15 513 5401
for bulkhead mounted housings, for cable to cable housing, With fixing cord
Screw locking
Material (hood/housing): Polypropylen
Blue
Degree of protection: IP67 locked condition, IP6K9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25x1,5 D. 16-18 black
Article. No: 19 15 503 5199
M25
Clamping range: 16 ... 18 mm
Material (cable glands): Polyamide (PA) Black
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25X1,5 D. 11-13 nature
Article. No: 19 15 523 5196
M25
Clamping range: 11 ... 13 mm
Material (cable glands): Polyamide (PA) White
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
HAN CGM-P F+B M25X1,5 D. 13-16 nature
Article. No: 19 15 523 5197
M25
Clamping range: 13 ... 16 mm
Material (cable glands): Polyamide (PA) White
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
HAN CGM-P F+B M25X1,5 D. 16-18 nature
Article. No: 19 15 523 5199
M25
Clamping range: 16 ... 18 mm
Material (cable glands): Polyamide (PA) White
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-PVDF M25x1,5 8,0-5,0
Article. No: 19 15 503 5290
M25
Clamping range: 5 ... 8 mm
Material (cable glands): Polyamide (PA) Black
IP68
Wrench size: 27, 29
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Locking type - descending
Type of accessory - descending
Description of the accessory - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 10 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends