Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
...
System cabling
Data Copper cable
HARTING ix Industrial
®
HARTING ix Industrial
®
Compact design saves space
Robust design
Data transmission up to 10 Gbit/s
for High Mating Cycles
Vibration and shock resistant
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
264
Element
Select a value
Reset filter
Cable assemblies
264
Specification
Select a value
Reset filter
Pre-assembled on both sides
264
Description of the cable
Select a value
Reset filter
for railway applications
26
Number of cores
Select a value
Reset filter
from
8
to
8
8
264
Core structure
Select a value
Reset filter
4x 2x AWG 26/7
226
4x 2x AWG 28/7
38
Termination method
Select a value
Reset filter
Crimp termination
11
IDC termination
178
Piercing termination
39
Solder termination
19
Number of contacts
Select a value
Reset filter
from
8
to
8
8
48
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
264
Data rate
Select a value
Reset filter
1 Gbit/s
264
10 Gbit/s
264
10 Mbit/s
264
100 Mbit/s
264
2.5 Gbit/s
264
5 Gbit/s
264
Coding
Select a value
Reset filter
Type A
93
X-coding
11
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
5.2 m
7.5 m
10 m
15 m
20 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
5.2 m
7.5 m
10 m
15 m
20 m
0.2 m
6
0.3 m
12
0.4 m
6
0.5 m
30
0.6 m
3
0.7 m
6
0.8 m
3
0.9 m
3
1 m
30
1.5 m
6
2 m
30
2.5 m
5
3 m
27
4 m
2
5 m
29
5.2 m
2
7.5 m
27
10 m
29
15 m
4
20 m
4
Cable diameter
Select a value
Reset filter
6.4 ... 6.8 mm
10
6.6 mm ± 0.3 mm
26
6.7 mm ± 0.3 mm
13
Material (cable)
Select a value
Reset filter
FRNC (LSZH)
108
PUR (polyurethane)
50
PVC
80
Polyolefin copolymer electron beam crosslinked Comp 752
26
Colour (cable)
Select a value
Reset filter
Black
53
Blue
10
Green
14
Grey
14
Orange
14
Red
14
White
14
Yellow
131
Series
Select a value
Reset filter
Circular connectors M12
11
HARTING Mini PushPull
39
HARTING ix Industrial
®
225
RJ45
73
Connector 1
Select a value
Reset filter
HARTING Mini PushPull
39
HARTING ix Industrial
®
PushPull IP20
48
HARTING ix Industrial
®
Type A
177
IDC termination
98
Overmoulded
87
Solder termination
19
Type A
48
ix Industrial
®
Type A
39
Connector 2
Select a value
Reset filter
Crimp termination
11
Female Straight
11
HARTING DualBoot RJ45
63
HARTING ix Industrial
®
PushPull IP20
24
HARTING ix Industrial
®
Type A
93
IDC termination
24
M12 X-coding
11
Overmoulded
24
Panel feed through for rear mounting
11
Piercing termination
58
RJ45
73
Type A
24
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R15 (HL 1-3)
8
R16 (HL 1-3)
8
Unfortunately, no results were found for your search query
264 products
(of 264)
4/9
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
ix Industrial A Cat.6A FRNC black 7,5m
Article. No: 33 48 010 1828 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC black 5,0m
Article. No: 33 48 010 1828 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC white 10m
Article. No: 33 48 010 1823 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC grey 3,0m
Article. No: 33 48 014 7824 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC green 10m
Article. No: 33 48 010 1827 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC grey 10m
Article. No: 33 48 010 1824 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC yellow 10m
Article. No: 33 48 010 1826 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC grey 2,0m
Article. No: 33 48 014 7824 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. -DB RJ45 Cat.6A FRNC yellow 10m
Article. No: 33 48 014 7826 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC red 5,0m
Article. No: 33 48 010 1825 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC red 10m
Article. No: 33 48 014 7825 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC grey 10m
Article. No: 33 48 014 7824 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC black 2,0m
Article. No: 33 48 014 7828 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC green 3,0m
Article. No: 33 48 014 7827 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC white 3,0m
Article. No: 33 48 014 7823 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC black 10m
Article. No: 33 48 014 7828 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC orange 3,0m
Article. No: 33 48 010 1829 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC orange 1,0m
Article. No: 33 48 010 1829 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 2.0m
Article. No: 33 48 010 1804 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 15m
Article. No: 33 48 010 1804 150
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 4.0m
Article. No: 33 48 010 1804 040
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 3.0m
Article. No: 33 48 010 1804 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 1.0m
Article. No: 33 48 010 1804 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 5.0m
Article. No: 33 48 010 1804 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 0.5m
Article. No: 33 48 010 1804 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 10m
Article. No: 33 48 010 1804 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 7.5m
Article. No: 33 48 010 1804 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A 4x2xAWG26/7 PUR 20m
Article. No: 33 48 010 1804 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 2.0m
Article. No: 33 48 010 1819 020
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 3.0m
Article. No: 33 48 010 1819 030
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
3
4
5
9
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 264 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends