Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
Circular connectors
...
Device side
M12
Panel feed through
Panel feed through
for front and rear wall mounting
Filters
Series
Select a value
Reset filter
Circular connectors M12
98
preLink
®
2
Coding
Select a value
Reset filter
A-coding
20
B-coding
7
D-coding
14
K-coding
9
L-coding
17
S-coding
9
T-coding
3
X-coding
13
Y-coding
6
Number of contacts
Select a value
Reset filter
from
2
3
4
5
8
12
to
2
3
4
5
8
12
2
2
3
1
4
39
5
29
8
22
12
1
Termination method
Select a value
Reset filter
Crimp termination
13
HARAX
®
connection technology
6
preLink
®
IDC insulation displacement termination
2
Gender
Select a value
Reset filter
Female
66
Male
38
Locking type
Select a value
Reset filter
PushPull
39
Screw locking
96
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
2
0.08 ... 0.25 mm² Data
1
0.13 mm²
1
0.13 ... 0.33 mm²
2
0.13 ... 0.82 mm²
5
0.14 ... 0.34 mm²
4
0.14 ... 0.75 mm²
2
0.1 ... 0.12 mm²
2
0.22 ... 0.32 mm²
2
0.25 mm²
9
0.25 ... 0.34 mm²
2
0.34 mm²
5
0.5 mm²
5
1.5 mm²
16
1.5 mm² Power
2
2.5 mm²
16
Conductor cross-section
Select a value
Reset filter
AWG 14
16
AWG 16
16
AWG 20
5
AWG 20 Power
3
AWG 22
7
AWG 24
7
AWG 24 ... AWG 22
4
AWG 26
1
AWG 26 ... AWG 18
7
AWG 26 ... AWG 22
6
AWG 26 Data
3
AWG 27 ... AWG 26
2
AWG 28 ... AWG 23
2
AWG 28 ... AWG 23 Data
1
Shielding
Select a value
Reset filter
Shielded
50
Unshielded
42
Rated current
Select a value
Reset filter
from
0.5 A
1.5 A
2 A
4 A
6 A
12 A
16 A
to
0.5 A
1.5 A
2 A
4 A
6 A
12 A
16 A
0.5 A
14
1.5 A
1
2 A
5
4 A
32
6 A
3
12 A
21
16 A
17
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
14
Cat. 5e
1
Cat. 6
A
Class E
A
up to 500 MHz
13
Data rate
Select a value
Reset filter
1 Gbit/s
11
10 Gbit/s
13
10 Mbit/s
27
100 Mbit/s
25
2.5 Gbit/s
11
5 Gbit/s
11
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV8.E302521
28
CSA-C22.2 No. 182.3 ECBT8.E102079
17
UL 1977 ECBT2.E102079
17
UL 2238 CYJV2.E302521
28
Identification
Select a value
Reset filter
Data
3
M12-L
6
Power
40
PushPull
17
Slim Design
8
Element
Select a value
Reset filter
Cable connector
21
Panel feed through
92
Specification
Select a value
Reset filter
EtherRail cable (4x 2x AWG 24/7)
4
Industrial Ethernet cable (4x 2x AWG 26/7)
4
Pre-assembled on one side
8
Straight
1
With conductors
57
for front mounting
39
for rear mounting
47
Type of accessory
Select a value
Reset filter
Gender changer
6
Description of the accessory
Select a value
Reset filter
Panel feed through
6
Core structure
Select a value
Reset filter
4x 2x AWG 24/7
4
4x 2x AWG 26/7
4
Cable diameter
Select a value
Reset filter
4.5 ... 8.8 mm
6
5.7 ... 8.8 mm
8
5 ... 9.5 mm
2
7 ... 8.8 mm
2
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.5 m
1 m
1.5 m
to
0.2 m
0.3 m
0.5 m
1 m
1.5 m
0.2 m
1
0.3 m
3
0.5 m
4
1 m
3
1.5 m
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
8
IP65 / IP67
2
IP65 / IP67 mated condition
66
IP67
11
IP67 mated condition
19
IP68
4
Unfortunately, no results were found for your search query
98 products
(of 98)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Coding-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Cable connector, Panel feed through
PFT Slim design female D-coded
Article. No: 21 03 881 2425
for rear mounting
Female
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Panel feed through
PANEL FEED THROUGH M12D COD.FEMALE 4PINS
Article. No: 21 03 371 2403
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
panel feed through M12 Acod.male 4 pins
Article. No: 21 03 311 1402
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Slim Design Female, X coded
Article. No: 21 03 881 2825
for rear mounting
Female
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Panel feed through
M12 PFT D-coded female straight 0,5m
Article. No: 21 03 375 2400
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Gender changer
M12 D-Coded gender changer
Article. No: 21 03 381 6401
Panel feed through
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male D cod 4 pol
Article. No: 21 03 881 1426
for rear mounting
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Panel feed through
WDF M12-F-M16x1,5-A kod.-4po-m.Litze 500
Article. No: 21 03 311 2400
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Gender changer
har-speed M12 gender changer
Article. No: 21 03 381 6815
Panel feed through
Female
Zinc die-cast
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Crimp SD Female 4+5pole A-Coded
Article. No: 21 03 821 2525
for rear mounting
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 5, 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male A cod 5 pol
Article. No: 21 03 821 1525
for rear mounting
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4, 5
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded D-cod. 4pol. female
Article. No: 21 03 381 2425
for rear mounting
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Panel feed through
PFT male L-coded 2.5mm²
Article. No: 21 03 599 1505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Panel feed through
PFT female L-coded 2.5mm²
Article. No: 21 03 599 2505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Panel feed through
PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m
Article. No: 21 03 317 6805
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 PFT Crimp 8-pole x-coded female 0.3m
Article. No: 21 33 080 0850 003
Pre-assembled on one side, Industrial Ethernet cable (4x 2x AWG 26/7), for rear mounting
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article. No: 21 03 317 6405
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article. No: 21 03 317 6505
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 PANEL FEED-THROUGH-F A-KOD. 500mm
Article. No: 21 03 311 2501
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 Panel feed-through M M16x1.5 5-pin
Article. No: 21 03 311 1501
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
preLink M12-D cable jack 4-pole Cat.5
Article. No: 20 82 005 2001
for rear mounting
Female
D-coding
preLink
®
IDC insulation displacement termination
Contacts: 4
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Zinc die-cast
Screw locking, PushPull
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
preLink M12-X cable jack 8-pole Cat.6A
Article. No: 20 82 006 2001
for rear mounting, Straight
Female
X-coding
preLink
®
IDC insulation displacement termination
Contacts: 8
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Zinc die-cast
Screw locking, PushPull
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded D-cod. 4pol. male
Article. No: 21 03 381 1425
for rear mounting
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Gender changer
M12 gender changer 4+8pole
Article. No: 21 03 381 6402
Panel feed through
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded A-cod. 4pol. male
Article. No: 21 03 321 1425
for rear mounting
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Crimp SD Female 8pole A-Coded
Article. No: 21 03 821 2825
for rear mounting
Female
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Add to Wishlist
Remove from wishlist
Panel feed through
PFT male L-coded 1.5mm²
Article. No: 21 03 596 1505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Gender changer
har-speed M12 gender changer Push Pull
Article. No: 21 03 381 6816
Panel feed through
Female
Zinc die-cast
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male A cod 8 pol
Article. No: 21 03 821 1825
for rear mounting
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Add to Wishlist
Remove from wishlist
Panel feed through
PFT female L-coded 1.5mm²
Article. No: 21 03 596 2505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Coding - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 98 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends