US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
PCB connectors
DIN 41612
Accessories
Accessories
Shell housing
Pin shroud
Locking elements and locking lever
Coding
Further accessories
Filters
Series
Select a value
Reset filter
DIN 41612
181
har
-modular
®
2
Number of contacts
Select a value
Reset filter
from
48
96
to
48
96
48
3
96
1
Performance level
Select a value
Reset filter
1
3
2
1
NM 30 (S4)
3
acc. to IEC 60603-2
4
Identification
Select a value
Reset filter
Type 2C
1
Type 2F
2
Type 3C
1
Type B
2
Type C
2
Type D
2
Type E
3
Type F
16
Type H
16
Type MH
16
har
-bus
®
64
1
Type of accessory
Select a value
Reset filter
Cable clamp
4
Code comb
10
Coding pin
8
Distance fixing bracket
6
Fixing bracket
2
Fixing brackets
3
Fixing brackets A
4
Fixing brackets B
30
Fixing brackets C
6
Fixing brackets R
2
Frame
3
Identification strip
2
Insert for shell housing
15
Junction element O
1
Locking lever
9
Mechanical guiding and first mating ground connection
1
Mezzanine Adapter
4
Open hood
3
Pin shroud
55
Protection and fixing strip
2
Protection cap
1
Protection strip
1
Screw
8
Shell housing
22
Strain relief
1
Description of the accessory
Select a value
Reset filter
10 mm
1
15 mm
12
17 mm
1
2 x Ø6.5
1
20 mm
16
2x Ø10
1
2x Ø11
2
2x Ø11.5
1
2x Ø12.5
1
Bottom (pos. 32)
2
Fits female connectors and I element crimp
2
For earth termination
1
For fixing brackets R
1
For fixing of shell housing
4
For interface connector I
1
For shell housing D20 metal
1
Left
23
Locking lever for U- and I-element only latchable
1
M2.2 x 12
1
M2.2 x 8
1
M2.2 x 9.5
1
M2.5 x 16
1
M2.5 x 20
1
M2.5 x 26
1
M4 x 8
1
Multiple fixing
20
Narrow
1
On pcb without fixing possibility in 19" racks
2
Position 1
1
Position 32
1
R 1
1
R 32
1
Right
22
Short version for a full metal locking lever
2
Single fixing
22
Standard
1
Suitable for shell housing D 20/2
5
Suitable for shell housing D 20/2 and D 20/4
8
Suitable for shell housing D 20/2 and D 20/4 metallised
8
Suitable for shell housing D 20/2 metallised
3
The shroud is assembled onto the Interface connector I and is screw fixed onto the pcb or to the rack.
1
Top (pos. 2)
2
Type 2R
3
Type B
1
Type C
2
Type C, 2C
1
Type D
3
Type E
3
Type F
6
Type Q
1
Type R
2
Type R, 2R
1
With 2 contact sockets and ground termination
2
With coding
6
With ejector handle
2
With locking levers
4
With locking washer
1
With nut
1
With nut M 2.5 DIN 562
2
With nut M 2.5 DIN EN ISO 4036
4
With nut M2.5
12
With pin shroud for pcb distance 37.5 mm
2
With pin shroud for pcb distance 41 mm
2
With shroud coding
1
With strain relief
1
Without contact elements
1
Without ejector handle
2
Without locking levers
5
Without nut
5
for 19in racks according to DIN EN 60297
19
for 20 mm shell housing
2
for 55 mm height
2
for 60 mm height
2
for
har
-modular
®
P module
2
for
har
-modular
®
T module - male connector
2
for angled male connectors
3
for female connectors
8
for female connectors type 2B
1
for female connectors type 2C
20
for female connectors type 3B
1
for female connectors type 3C
1
for female connectors type B
1
for female connectors type C
21
for female connectors with wrap posts
2
for inverse male connectors on pcb’s
2
for male connectors
40
for male connectors type 2Q
1
for male connectors type 2R
20
for male connectors type R
21
for shell housing 2C, 3C
2
for shell housing B
7
for shell housing C
6
for shell housing D 20
5
for shell housing D 20/2
2
for shell housing D 20/4
2
for type E with press-in pins
4
for type F
2
for type F "low profile" with press-in pins
5
for types D, E, F and interface connectors I
2
for types F, H and MH
2
Termination length
Select a value
Reset filter
from
13 mm
16.2 mm
17 mm
20 mm
to
13 mm
16.2 mm
17 mm
20 mm
13 mm
22
16.2 mm
33
17 mm
37
20 mm
24
PCB thickness
Select a value
Reset filter
1.6 mm +0.8
3
1.8 mm ±0.5
12
2.6 mm ±0.5
12
2.8 mm +0.2
2
2.8 mm -0.3
2
3.2 mm +0.8
2
3.4 mm +0.2
2
3.4 mm -0.3
2
3.4 mm ±0.5
13
3.8 mm ±0.5
4
4.2 mm ±0.5
12
4.8 mm ±0.5
4
5 mm ±0.5
8
5.6 mm ±0.5
4
5.8 mm ±0.5
8
6.4 mm ±0.5
4
6.6 mm ±0.5
9
7.2 mm ±0.5
4
7.4 mm ±0.5
9
8 mm ±0.5
4
8.2 mm ±0.5
4
Locking type
Select a value
Reset filter
Locking lever
2
Locking levers or locking screws
10
Locking screw
10
Strain relief
Select a value
Reset filter
With cable clamps
13
With cable clamps or cable grommets
2
With cable tie
7
Layer thickness
Select a value
Reset filter
≥ 30 µinch
3
Material (accessories)
Select a value
Reset filter
Fibre-glass reinforced
18
Metal
28
Plastic, metallised
22
Thermoplastic
153
Zinc alloy
4
Zinc die-cast
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
17
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
1
R23 (HL 1-3)
1
R26
16
Unfortunately, no results were found for your search query
203 products
(of 203)
7/7
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Performance level-descending
Identification-descending
Type of accessory-descending
Mezzanine Adapter
DIN-Signal 2R048M C1-2 adapter 37,5 mm
Article. No: 09 28 148 6532
Type 2R, With pin shroud for pcb distance 37.5 mm
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal 2C/2R shroud screwfix 5.90
Article. No: 09 23 000 9967
for female connectors type 2C, for male connectors type 2R
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal 2C/2R shroud screwfix 9.90
Article. No: 09 23 000 9962
for female connectors type 2C, for male connectors type 2R
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
DIN-Power Schalengehäuse F24
Article. No: 09 26 024 0401
17 mm
Thermoplastic, Fibre-glass reinforced
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal 2C/2R shroud press-in 9.90
Article. No: 09 23 000 9952
for female connectors type 2C, for male connectors type 2R
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal 2B/2Q shroud press-in
Article. No: 09 27 132 3101
for female connectors type 2B, for male connectors type 2Q
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal 2C/2R shroud screwfix 5.10
Article. No: 09 23 000 9968
for female connectors type 2C, for male connectors type 2R
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal B/Q shroud press-in
Article. No: 09 72 164 3101
for female connectors type B, for male connectors type Q
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Mezzanine Adapter
DIN signal C/R096 C1-NM30 adapter 41 mm
Article. No: 09 73 196 5531
Type R, With pin shroud for pcb distance 41 mm
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal 3B/3Q shroud press-in
Article. No: 09 75 120 3101
for female connectors type 3B, for male connectors type 3Q
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Code comb
coding element for Q female and B male
Article. No: 09 72 000 9903
Type B, Type Q
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Code comb
coding element for R female and D male
Article. No: 09 73 000 9903
Type C, Type D, Type R
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Distance fixing bracket
DIN-Signal fixing bracket C 15 Pos 1
Article. No: 09 03 000 9980
Position 1
Zinc die-cast
Metallic
Add to Wishlist
Remove from wishlist
Shell housing
DIN Signal shell housing C15
Article. No: 09 03 096 0504
15 mm
Thermoplastic, Fibre-glass reinforced
Add to Wishlist
Remove from wishlist
Distance fixing bracket
DIN-Signal fixing bracket C 15 Pos 32
Article. No: 09 03 000 9981
Position 32
Zinc die-cast
Metallic
Add to Wishlist
Remove from wishlist
Shell housing
DIN-Power shell housing D20 metall 60
Article. No: 09 06 848 0552
20 mm
Zinc alloy
Add to Wishlist
Remove from wishlist
Shell housing
DIN Power shell housing D20 metal
Article. No: 09 06 848 0556
20 mm
Zinc alloy
Add to Wishlist
Remove from wishlist
Mezzanine Adapter
DIN-Signal 2R048M C1-S4 adapter 37,5 mm
Article. No: 09 28 148 5532
Type 2R, With pin shroud for pcb distance 37.5 mm
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal C/R shroud screw fix 5.1-cod
Article. No: 09 03 001 9968
for female connectors type C, for male connectors type R, with welded coding
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Screw
Fixing Screw Plastic-2,2 x 8-T6
Article. No: 09 06 001 9979
M2.2 x 8, for shell housing D 20/2, for shell housing D 20/4, for shell housing 2C, 3C, for
har
-modular
®
P module, for
har
-modular
®
T module - male connector
Metal
Metallic
Add to Wishlist
Remove from wishlist
Coding pin
DIN-Power code pin (1000)
Article. No: 09 06 000 9950 231
for types D, E, F and interface connectors I
Metal
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Screw
DIN Signal Fixing screw M2.2x12-A2
Article. No: 09 02 000 9964
M2.2 x 12, For fixing brackets R
Metal
Metallic
Add to Wishlist
Remove from wishlist
Strain relief
DIN Signal IDC Strain Relief
Article. No: 09 03 000 9941
Thermoplastic
Grey
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
5
6
7
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Performance level - descending
Identification - descending
Type of accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 203 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends