Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type M
Type M
Up to 78 contacts
+ 8 additional special contacts
Signal, coaxial, high-current, FO and high-voltage contacts in a single connector
Filters
Connection type
Select a value
Reset filter
Extender card
36
Mezzanine
53
Motherboard to daughtercard
73
PCB to cable
74
Series
Select a value
Reset filter
DIN 41612
75
DIN 41626
1
har
-modular
®
29
Number of contacts
Select a value
Reset filter
from
2
32
48
64
80
to
2
32
48
64
80
2
2
32
9
48
8
64
9
80
10
Number of signal contacts
Select a value
Reset filter
0
2
24
9
42
8
60
9
78
10
Rated current
Select a value
Reset filter
from
≤ 0.4 A
≤ 1.4 A
≤ 1.5 A
2 A
≤ 10 A
≤ 20 A
≤ 30 A
≤ 40 A
to
≤ 0.4 A
≤ 1.4 A
≤ 1.5 A
2 A
≤ 10 A
≤ 20 A
≤ 30 A
≤ 40 A
≤ 0.4 A
1
≤ 1.4 A
5
≤ 1.5 A
5
2 A
38
≤ 10 A
4
≤ 20 A
6
≤ 30 A
2
≤ 40 A
11
Performance level
Select a value
Reset filter
1
46
2
23
3
4
AU 50
6
acc. to IEC 60603-2
40
Identification
Select a value
Reset filter
Type M
40
Gender
Select a value
Reset filter
Female contact for female connectors
10
Female contact for male connectors
6
Male contact for female connectors
4
Male contact for male connectors
15
Type of contact
Select a value
Reset filter
Coaxial contact
11
Crimp contact
8
PCB solder contact
7
Screw contact
1
Solder contact
9
Element
Select a value
Reset filter
Female connector
19
Male connector
21
Description of the contact
Select a value
Reset filter
Angled
29
Leading contact
3
Straight
42
With knurled area
2
for cables RG 179 BU, 187 AU
1
Termination method
Select a value
Reset filter
Press-in termination
5
Reflow soldering termination (THR)
2
Wave soldering termination
31
Conductor cross-section
Select a value
Reset filter
1.5 mm²
2
10 mm²
2
2.5 mm²
1
4 mm²
2
4 ... 6 mm²
1
Conductor cross-section
Select a value
Reset filter
AWG 12
2
AWG 12 ... AWG 10
1
AWG 14
1
AWG 16
2
AWG 8
2
Termination length
Select a value
Reset filter
from
2.9 mm
3 mm
4.5 mm
13 mm
to
2.9 mm
3 mm
4.5 mm
13 mm
2.9 mm
4
3 mm
2
4.5 mm
10
13 mm
4
Contact configuration
Select a value
Reset filter
Rows a, b and c, positions 10, 11, ... , 22, 23
10
Rows a, b and c, positions 13, 14, ... , 19, 20
9
Rows a, b and c, positions 4, 5, ... , 28, 29
10
Rows a, b and c, positions 7, 8, ... , 25, 26
9
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
7.62 mm
10 mm
to
2.54 mm
7.62 mm
10 mm
2.54 mm
38
7.62 mm
38
10 mm
2
Contact rows
Select a value
Reset filter
from
1
3
to
1
3
1
2
3
38
PCB fixing
Select a value
Reset filter
With fixing flange
38
With snap-in clip
2
Without fixing flange
2
PCB thickness
Select a value
Reset filter
1.6 mm ±0.2
2
≥1.6 mm
5
Coding
Select a value
Reset filter
Coding with loss of contacts
38
Layer thickness
Select a value
Reset filter
≥ 50 µinch
4
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
35
Requirement set with Hazard Levels
Select a value
Reset filter
R26
35
Unfortunately, no results were found for your search query
76 products
(of 76)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Number of signal contacts-descending
Rated current-descending
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6110
Angled
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 30A solder
Article. No: 09 03 000 6104
Angled
Rated current: ≤30 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6135
Straight
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current f, 40A solder
Article. No: 09 03 000 6203
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax f, pcb-solder, 50Ohm
Article. No: 09 03 000 6262
Angled
Rated current: ≤1.5 A
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M024MS-3,0C1-2
Article. No: 09 03 124 6901
Wave soldering termination
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder V
Article. No: 09 03 000 6134
Angled, Leading contact
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high voltage f, 2,8KV solder
Article. No: 09 03 000 6240
Straight
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6103
Straight
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M042MS-3,0C1-2
Article. No: 09 03 142 6901
Wave soldering termination
Rated current: 2 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, solder/crimp 50Ohm
Article. No: 09 03 000 6160
Straight
Rated current: ≤1.4 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6128
Angled, Leading contact
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high voltage m, 2,8KV solder
Article. No: 09 03 000 6140
Straight
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current FC 20A crimp
Article. No: 09 03 000 6220
Straight
Rated current: ≤20 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6127
Angled
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal M24+8FS-4,5C1-2
Article. No: 09 03 224 6805
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, solder/crimp 50Ohm
Article. No: 09 03 000 6161
Angled
Rated current: ≤1.4 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M060MS-3,0C1-2
Article. No: 09 03 160 6901
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current f, 10A solder
Article. No: 09 03 000 6201
Straight
Rated current: ≤10 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax f, solder/crimp, 50Ohm
Article. No: 09 03 000 6260
Straight
Rated current: ≤1.4 A
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current f, 20A solder
Article. No: 09 03 000 6202
Straight
Rated current: ≤20 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current m, 20A solder
Article. No: 09 03 000 6102
Straight
Rated current: ≤20 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M078MS-1C1-2
Article. No: 09 03 178 6901
Wave soldering termination
Rated current: 2 A
Contacts: 80
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current f, 10A crimp
Article. No: 09 03 000 6213
Straight
Rated current: ≤10 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current f, 40A crimp
Article. No: 09 03 000 6215
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 10 mm²
AWG 8
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal M42+6FS-4,5C1-2
Article. No: 09 03 242 6805
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current m, 10A solder
Article. No: 09 03 000 6101
Straight
Rated current: ≤10 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal M60+4FS-4,5C1-2
Article. No: 09 03 260 6805
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal M42+6FS-2,9C1-2
Article. No: 09 03 242 6804
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal M60+4FP-4,5C1-2
Article. No: 09 03 260 6850
Press-in termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Number of signal contacts - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 76 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends