US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
Tools
Tools
Crimping tools
Crimping machines
Stripping tools
Assembly tools
Removal tools
Subcategories
Crimping tools
Can be processed manually
Gas-tight crimp connections
Ergonomic design
Crimping machines
Machine processing
Gas-tight crimp connections
Easy handling
Assembly tools
Easy handling
Robust design
Removal tools
Easy handling
Robust design
Stripping tools
Self-adjusting
Ergonomic design
Crimping tools
Crimping machines
Assembly tools
Removal tools
Stripping tools
Filters
Category
Select a value
Reset filter
Tools
190
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.25 mm²
1
0.09 ... 0.56 mm²
2
0.09 ... 0.82 mm²
3
0.14 ... 1.5 mm²
1
0.14 ... 2.5 mm²
4
0.14 ... 4 mm²
5
0.25 ... 0.5 mm²
1
0.5 ... 1.5 mm²
1
0.5 ... 2.5 mm²
1
0.5 ... 4 mm²
1
0.5 ... 6 mm²
1
0.75 ... 1 mm²
1
1.5 ... 10 mm²
1
1.5 ... 2.5 mm²
2
1.5 ... 4 mm²
2
1.5 ... 6 mm²
2
10 mm²
4
10 ... 240 mm²
2
10 ... 70 mm²
2
120 mm²
1
150 mm²
1
16 mm²
2
16 ... 25 mm²
1
185 mm²
1
240 mm²
1
25 mm²
2
35 mm²
2
4 ... 10 mm²
3
50 mm²
2
70 mm²
2
95 mm²
1
Series
Select a value
Reset filter
HARTING UIC
1
Han P
®
1
Series of hoods/housings
Select a value
Reset filter
Han A
®
3
Han-Eco
®
A
5
Han-Eco
®
B
4
Han-Eco
®
Modular
4
Han
®
B
4
Han
®
B Rear mounting
4
Han
®
EMC Rear mounting
4
Han
®
HPR Rear mounting
4
Han
®
M Rear mounting
4
Description of hood/housing
Select a value
Reset filter
Rear mounting
2
Type of tool
Select a value
Reset filter
Assembly tool
4
Battery crimping tool set
1
Battery hydraulic punch driver
1
Battery hydraulic tool
2
Bit ¼in as a spare part for guiding pins and bushes
1
Check gauge
1
Crimp die
19
Crimping machine BK
1
Crimping machine TC-C01
3
Crimping machine TK-M
1
Crimping tool
2
Dynamometric screwdriver
5
Fibre stripper
3
Han
®
VDE Screw Driver Set
1
Hand crimping tool
22
Hand hydraulic crimping tool
2
Hexagonal driver for axial screw
6
Hexagonal head screwdriver
1
Hexagonal scewdriver
1
Hydraulic hand punch driver
1
Insertion / removal tools
5
Insertion tool for crimp contacts
2
Interchangeable unit
5
Locator
17
Maintenance unit
1
One click cleaner
2
Pneumatic crimping tool
1
Polishing paper
3
Polishing tool
6
Polishing tool HP duplex
1
Punching units for hydraulic punch drivers
21
Quick change tool
3
Removal tool
34
Replacement-tip
2
Screw driver set Slimline
1
Service crimping tool
1
Tool-kit
2
Torque set
4
Torque tool
1
Description of the tool
Select a value
Reset filter
+ adapter blade
1
+ different bits
1
09 93 000 5576 + 09 93 000 5476
1
1.25 mm
1
2.5 mm
1
4 indent crimp in acc. to MIL 22 520/2-01
2
40 A contact
2
70 A contact
1
Adapter 3/8in
3
Angled
2
Basic machine without interchangeable unit
1
Bit ¼in
2
Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm
2
Crimp die acc. to DIN 46235 with pressing width 9 mm
2
Crimp die included
1
D-Sub
3
DIN 41612
3
F-ST
1
FC 3
1
Ferrule
1
HARTING PushPull (V4) Power
1
HARTING UIC 558
1
HARTING UIC 558: 0.75 ... 1 mm²
1
Han D
®
7
Han D
®
, Han E
®
, DIN 41626, Ferrule, F-SMA, -ST
1
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224)
3
Han D
®
: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227)
1
Han E
®
7
Han E
®
: 0.14 ... 4 mm²
1
Han E
®
: 0.5 ... 2.5 mm²
1
Han E
®
: 0.5 ... 4 mm²
2
Han-Eco
®
1
Han-Fast
®
Lock
1
Han-Modular
®
3
Han-Modular
®
Flexbox
1
Han-Quintax
®
1
Han-
Yellock
®
6
Han-
Yellock
®
: 0.14 ... 4 mm²
1
Han-
Yellock
®
: 0.5 ... 2.5 mm²
1
Han-
Yellock
®
: 0.5 ... 4 mm²
1
Han
®
1A
1
Han
®
3 A
1
Han
®
3 A Push-In
1
Han
®
C
5
Han
®
C: 1.5 ... 4 mm²
3
Han
®
C: 4 ... 10 mm²
3
Han
®
EasyCon
1
Han
®
F+B
2
Han
®
HsB
1
Han
®
HsB: 1.5 ... 4 mm²
1
Han
®
HsB: 4 ... 10 mm²
1
Han
®
K 6/6
1
Han
®
Megabit module
1
Han
®
P
1
Han
®
Q 5/0
1
Insolated blade for slim assembly
1
Metal
2
Only measuring device
1
Optional accessory
1
POF cable 2.2 mm diameter
1
Pressing force 120 kN
2
Pressing force 60 kN
2
Punching pressure: 60 kN
2
Relay contacts
1
SC
1
SC POF
1
SC, F-SMA F-ST
2
Service
1
Small cross-section
1
Spare part
7
Staf
®
1
The standard set
1
Thermoplastic
1
Tightening torque: 0.5 ... 1.2 Nm
1
Tightening torque: 0.5 Nm
1
Tightening torque: 1 ... 5 Nm
1
Tightening torque: 5 ... 14 Nm
1
To produce panel cut outs for connectors
2
Variable length of blade
1
With grip
2
With measuring device
1
acc. to DIN 41626
2
for 120 kN tool
11
for 500 bandoliered D-Sub high density contacts
1
for 500 bandoliered standard contacts
1
for 60 kN tool
6
for 7/8"
1
for D-Sub crimp contact
2
for D-Sub mixed
2
for Han-Fast
®
Lock single contact
4
for Han-
Yellock
®
modules and frames
2
for circular inserts
2
for coaxial contact
2
for crimping tool 09 99 000 0888
3
for part number 09 99 000 0377
2
for part number 09 99 000 0990
4
for single D-Sub standard contacts
3
for turned male and female contact
2
for wire end ferrules
2
incl. locator
3
Unfortunately, no results were found for your search query
190 products
(of 190)
3/7
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Conductor cross-section-descending
Series-descending
Series of hoods/housings-descending
Description of hood/housing-descending
Locator
Locator D-Sub für. 0501 (Gigabit Modul )
Article. No: 09 99 000 0897
for single D-Sub standard contacts, 09 93 000 5576 + 09 93 000 5476
Add to Wishlist
Remove from wishlist
Removal tool
Han-Fast Lock Unlocking Tool
Article. No: 09 99 000 0837
Han-Fast
®
Lock, for easier removal of the Fast-Lock contact from the printed circuit board
Add to Wishlist
Remove from wishlist
Hexagonal driver for axial screw
hexagonal wrench adapter SW5
Article. No: 09 99 000 0371
Adapter 3/8in
Wrench size: 5
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND TOOLS
Article. No: 09 99 000 0169
for 500 bandoliered standard contacts
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Locator
Han Yellock Locator for 0021 tool
Article. No: 09 99 000 0343
Han-
Yellock
®
Add to Wishlist
Remove from wishlist
Polishing tool
POLISH TOOL FOR 2.2MM POF CABLE
Article. No: 20 99 000 1093
POF cable 2.2 mm diameter
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool Han-Mod f. double modules
Article. No: 09 99 000 0842
Han-Modular
®
, for double modules
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool Han-Mod 100A Single Module
Article. No: 09 99 000 0827
for the Han
®
100 A single module, for Han
®
GND
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 50mm² for 60 kN tool
Article. No: 09 99 000 0856
for 60 kN tool
Conductor cross-section: 50 mm²
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool LC contacts
Article. No: 09 99 000 0843
for LC contact in the Han
®
LC module
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool Han HC250-M/F
Article. No: 09 99 000 0332
for Han
®
HC Modular 250 Crimp, for unlocking the fixing plate
Add to Wishlist
Remove from wishlist
Removal tool
Han Yellock Removal Tool Metal
Article. No: 11 99 000 0002
for Han-
Yellock
®
modules and frames, Metal
Add to Wishlist
Remove from wishlist
Battery crimping tool set
Battery Crimping Tool Set
Article. No: 09 99 000 0990
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimping tool
Crimping tool for 1mm POF
Article. No: 20 99 000 1035
for following 1 mm POF contacts, Han D
®
, Han E
®
, DIN 41626, Ferrule, F-SMA, -ST
Add to Wishlist
Remove from wishlist
Torque set
Torque Set HC SW 4/5
Article. No: 09 99 000 0833
for High Current axial screw contact, incl. reversing blade (AF 4.0 + AF 5.0), Tightening torque: 5 ... 14 Nm
Add to Wishlist
Remove from wishlist
Hand crimping tool
DIN-Tool Crimptool Coax M
Article. No: 09 99 000 0194
Crimp die included, for coaxial contact, acc. to DIN 41626
Add to Wishlist
Remove from wishlist
Dynamometric screwdriver
M12-Torque key SW13 (0,6Nm)
Article. No: 09 99 000 0382
for M12-S
Wrench size: 13
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool Han HV Double Module 5kV
Article. No: 09 99 000 0327
for the Han
®
HV Double module
Add to Wishlist
Remove from wishlist
Battery hydraulic tool
Battery hydraulic crimping tool 60 kN
Article. No: 09 99 000 0850
Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 25mm² for 120 kN tool
Article. No: 09 99 000 0864
for 120 kN tool
Conductor cross-section: 25 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 16mm² for 120 kN tool
Article. No: 09 99 000 0863
for 120 kN tool
Conductor cross-section: 16 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Ferrule Crimp tool 10mm2
Article. No: 09 99 000 0374
for wire end ferrules
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 70mm² for 60 kN tool
Article. No: 09 99 000 0857
for 60 kN tool
Conductor cross-section: 70 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 10mm² for 120 kN tool
Article. No: 09 99 000 0862
for 120 kN tool
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool Han-Modular Flexbox
Article. No: 09 99 000 0979
Han-Modular
®
Flexbox
Add to Wishlist
Remove from wishlist
Locator
Han Yellock Locator for 0110 tool
Article. No: 09 99 000 0341
Han-
Yellock
®
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 70mm² for 120 kN tool
Article. No: 09 99 000 0867
for 120 kN tool
Conductor cross-section: 70 mm²
Add to Wishlist
Remove from wishlist
Removal tool
Removal tool pneumatic module metal 8/10
Article. No: 09 99 000 0999
for pneumatic contacts metal 8/10
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 35mm² for 120 kN tool
Article. No: 09 99 000 0865
for 120 kN tool
Conductor cross-section: 35 mm²
Add to Wishlist
Remove from wishlist
Punching units for hydraulic punch drivers
Han 3A Punching unit
Article. No: 09 99 000 0907
03 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
7
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Conductor cross-section - descending
Series - descending
Series of hoods/housings - descending
Description of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 190 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends