Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Interface connectors
Bus interface
Bus interface
Good EMC characteristics, mechanical strength and easy handling
MVB, WTB, CAN, FIP and Profibus interfaces
360° shielding of crimping flange
PCB with T-bus configuration
Vibration-proved
Filters
Series
Select a value
Reset filter
D-Sub
66
Element
Select a value
Reset filter
Bus interface
66
Specification
Select a value
Reset filter
CAN interface
16
FIP interface
4
MVB/WTB interface
40
Profibus interface
6
Version
Select a value
Reset filter
Top entry
66
Termination method
Select a value
Reset filter
Cage-clamp termination
66
Number of contacts
Select a value
Reset filter
from
9
to
9
9
66
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.5 mm²
66
Conductor cross-section
Select a value
Reset filter
AWG 28 ... AWG 20
66
Performance level
Select a value
Reset filter
1
48
2
18
Gender
Select a value
Reset filter
Female
36
Male
30
Locking type
Select a value
Reset filter
Hexagonal screw Thread 4-40 UNC
44
Hexagonal screw Thread M3
22
Material (insert)
Select a value
Reset filter
Thermoplastic resin, glass-fibre filled
66
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
66
Size
Select a value
Reset filter
D-Sub 1
66
Alignment
Select a value
Reset filter
reverse
20
Unfortunately, no results were found for your search query
66 products
(of 66)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Version-descending
Termination method-descending
Bus interface
InduCom9 CAN-Bus female PL1 UNC set
Article. No: 66 63 009 6016
CAN interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 UNC set
Article. No: 66 63 009 5013
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 Profibus male PL2 UNC set
Article. No: 66 63 009 6004
Profibus interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 UNC set
Article. No: 66 63 009 5014
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB female PL2 UNC set
Article. No: 66 63 009 5022
MVB/WTB interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 FIP End female PL1 UNC w/o
Article. No: 66 63 009 5018
FIP interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB female PL2 UNC set
Article. No: 66 63 009 6028
MVB/WTB interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 M3 set
Article. No: 66 63 009 5034
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 UNC set
Article. No: 66 63 009 5032
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB female PL2 M3 set
Article. No: 66 63 009 6033
MVB/WTB interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 FIP Mid female PL1 UNC w/o
Article. No: 66 63 009 5017
FIP interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB female PL2 UNC set
Article. No: 66 63 009 6040
MVB/WTB interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 CAN-Bus male PL1 M3 set
Article. No: 66 63 009 5007
CAN interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 CAN-Bus female PL1 UNC set
Article. No: 66 63 009 6025
CAN interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 Profibus male PL2 UNC set sb
Article. No: 66 63 009 6004 777
Profibus interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 CAN-Bus female PL1 UNC set
Article. No: 66 63 009 5008
CAN interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 M3 set
Article. No: 66 63 009 5079
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 CAN-Bus female PL1 UNC w/o
Article. No: 66 63 009 5009
CAN interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 FIP End female PL1 UNC w/o sb
Article. No: 66 63 009 5018 777
FIP interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 UNC set
Article. No: 66 63 009 5044
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 M3 set pl
Article. No: 66 63 009 5079 170
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 CAN-Bus male PL1 UNC set
Article. No: 66 63 009 5028
CAN interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB female PL2 M3 set
Article. No: 66 63 009 5222
MVB/WTB interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB female PL2 UNC set pl
Article. No: 66 63 009 6050 170
MVB/WTB interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 FIP Mid female PL1 UNC w/o sb
Article. No: 66 63 009 5017 777
FIP interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 M3 set pl
Article. No: 66 63 009 5034 170
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 UNC set
Article. No: 66 63 009 5041
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB female PL2 M3 set pl
Article. No: 66 63 009 6033 170
MVB/WTB interface
Cage-clamp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 Profibus male PL2 M3 set
Article. No: 66 63 009 6003
Profibus interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bus interface
InduCom9 MVB/WTB male PL1 UNC set pl
Article. No: 66 63 009 5113 170
MVB/WTB interface
Cage-clamp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled
Contacts: 9
Conductor cross-section: 0.08 ... 0.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Version - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 66 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends