Governor Rauner & HARTING Announce Expansion
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
eShop News
ix Industrial
®
In-line jack
ix Industrial
®
In-line jack
2 products
(of 2)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connectors
ix Industrial 10A-1 jack SL-S
Article. No: 09 45 181 2569 XL
Cable connector In-line jack
Solder termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 jack SL-S
Article. No: 09 45 181 9009 XL
Cable connector In-line jack
Solder termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
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
Show 2 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends