preLink® Ethernet cabling system
  • Replaceable mating faces on the plug ensure versatile use in future for the Ethernet cabling
  • The preLink® assembly tool ensures a reliable installation process
  • Simple and time-saving installation in confined spaces
  • Use pre-assembled cabling components for quick replacements during maintenance and upgrade
  • for use in the fields of automation, railway technology and energy
Filters
  • Series
    Select a value Reset filter
    • Circular connectors M12
      7
    • HARTING RJ Industrial®
      5
    • HARTING T1 Industrial
      1
    • HARTING ix Industrial®
      1
    • Han® PushPull (V14)
      3
    • RJ45
      20
    • preLink®
      75
  • Identification
    Select a value Reset filter
    • PushPull
      2
  • Element
    Select a value Reset filter
    • Adapter PCB
      2
    • Cable assemblies
      40
    • Cable connector
      4
    • Connector
      9
    • Connector insert
      2
    • Empty housing
      1
    • Extender
      1
    • Female module
      6
    • Outlet
      2
    • PCB jack
      1
    • Panel feed through
      2
    • Patch panel
      2
    • Termination block
      4
  • Specification
    Select a value Reset filter
    • 35° angled
      1
    • 4 poles
      2
    • 8 poles
      2
    • 90° angled
      1
    • AIDA compliant
      6
    • Angled
      1
    • Empty
      1
    • Han® PushPull (V14)
      1
    • Pre-assembled on both sides
      40
    • RJ45
      6
    • Straight
      6
    • THR
      1
    • With termination block
      4
    • Without termination block
      2
    • for rear mounting
      2
    • preLink® PCB to T1 Industrial module
      1
    • preLink® PCB to ix Industrial® module
      1
  • Series of hoods/housings
    Select a value Reset filter
    • Han A®
      1
    • Han® PushPull (V14)
      1
    • RJ45
      3
  • Type of hood/housing
    Select a value Reset filter
    • Screw mounted housing
      3
84 products (of 84)
2/3
Compare
0
Sort by
Filters
0

If you would like to know more about our products and solutions, click

More Information

Topics & Trends