US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
PCB connectors
har-
bus
®
HM Hard metric connectors
...
5-row / 8-row connectors
Straight male connectors
17 01 132 1203
Part number: 17 01 132 1203
har-bus HM Mel. Typ A, AFS 1, Tube
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Male connector
Press-in termination
Rated current: 1 A
Contacts: 132
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Beige
Notes
Compare
NEW
Derating tool
Free Sample
This product is not orderable anymore.
Please contact your local distribution partner.
Part number: 17 01 132 1203
har-bus HM Mel. Typ A, AFS 1, Tube
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connectors
Series
har-
bus
®
HM
Identification
Type A
Element
Male connector
Description of the contact
Straight
Version
Termination method
Press-in termination
Connection type
Motherboard to daughtercard
Number of contacts
132
Contact configuration
- / A / A / A / A / A / C
Pack contents
Tube
Technical characteristics
Contact rows
7
Contact spacing (termination side)
2 mm
Contact spacing (mating side)
2 mm
Rated current
1 A
Data rate
≤ 2,500 Mbit/s
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 99 N
Withdrawal force
≥ 19.8 N
Performance level
1
Test voltage U
r.m.s.
0.75 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.4 mm
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
Beige
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94
V-0
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Net weight
13.42 g
Country of origin
Germany
European customs tariff number
85366990
ETIM
EC002637
eCl@ss
27460201 PCB connector (board connector)
Downloads
Download Package
Catalogues & Brochures
HARTING Device Connectivity
Download
HARTING Device Connectivity - Chapter 11
Download
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare