Matching Products
Matching Products NEW
Combinables
2
Part number: 14 31 081 6201 201
har-flexicon FCV-8 Ethernet
har-flexicon FCV-8 Ethernet

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Spring clamp termination
Contacts: 8
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Coding: White, Green, Orange, Blue, Brown
PA46
Grey
Notes
Compare
Part number: 14 31 081 6201 201
har-flexicon FCV-8 Ethernet
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
Version
  • Termination method Spring clamp termination
  • Connection type PCB to cable
  • Number of contacts 8
  • Coding
    White
    Green
    Orange
    Blue
    Brown
Technical characteristics
  • Conductor cross-section
    0.08 ... 1.5 mm² Solid
    0.08 ... 1.5 mm² Stranded
  • Conductor cross-section
    AWG 28 ... AWG 16 Solid
    AWG 28 ... AWG 16 Stranded
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Clearance distance ‌ 3.7 mm
  • Creepage distance ‌ 3.7 mm
  • Stripping length 4 mm
  • Limiting temperature -40 ... +105 °C
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) PA46
  • Colour (insert) Grey
  • Material (contacts)
    Copper alloy
    Spring steel
  • Surface (contacts)
    Sn Mating side
    Sn Termination side
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size 100
  • Net weight 9.2 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140280137
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)