Matching Products
Matching Products NEW
Combinables
3
Part number: 33 15 243 0500 006
Cable assem, har-flex, 12 p, fe, 0.5m
Cable assem, har-flex, 12 p, fe, 0.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Notes
Compare
Part number: 33 15 243 0500 006
Cable assem, har-flex, 12 p, fe, 0.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Product Details
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
    With strain relief
  • Connector 2
    har-flex®
    Female connector
    With strain relief
    Different connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.5 m
  • Number of cores 12
  • Core structure 12x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
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
    Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 8 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140244948
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
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
HARTING Device Connectivity - Chapter 14
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare