Matching Products
Matching Products NEW
Part number: 09 46 840 0000
HPP V4 Power coding key set (5pcs.)
HPP V4 Power coding key set (5pcs.)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding pin set
To avoid accidental incorrect mating a coding system is required., These coding pins are inserted without loss of contact., 4 different codings
Thermoplastic
Red
Notes
Compare
Part number: 09 46 840 0000
HPP V4 Power coding key set (5pcs.)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Identification Power
  • Type of accessory Coding pin set
  • Description of the accessory
    To avoid accidental incorrect mating a coding system is required.
    These coding pins are inserted without loss of contact.
    4 different codings
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Red
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
  • Specifications EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 5
  • Net weight 2.9 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140065611
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare