Matching Products
Matching Products NEW
Combinables
4
Tools
3
Part number: 09 46 500 0402
HPP V4 Power crimp cont. female 1,5mm²
HPP V4 Power crimp cont. female 1,5mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Copper alloy
Conductor cross-section: 1.5 mm²
AWG 16 ... AWG 14
Notes
Compare
Part number: 09 46 500 0402
HPP V4 Power crimp cont. female 1,5mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
3
Product Details
Identification
  • Category Contacts
  • Series HARTING PushPull (V4)
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section AWG 16 ... AWG 14
  • Mating cycles ≥ 750
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
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.49 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140065451
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare