Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 600 0440
RJI Cable AWG26/7, Strand,PUR 50m-Ring
RJI Cable AWG26/7, Strand,PUR 50m-Ring

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
4x 2x AWG 26/7
PUR (polyurethane)
Cable length: 50 m
Cat. 5e Class D up to 100 MHz
Notes
Compare
This product is not orderable anymore. You can use the successor 09456000640.
Part number: 09 45 600 0440
RJI Cable AWG26/7, Strand,PUR 50m-Ring
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Cable length 50 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -10 ... +60 °C
  • Minimum bending radius
    8x Cable diameter (repeated bending)
    4x Cable diameter (singular bending)
  • Conductor resistance @ 20 °C ≤120 Ω/km
  • Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
  • Signal run time @ 20 °C ≤ 4.85 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
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
  • Specifications UN/ECE-R 118 fire protection for rolling stock
Commercial data
  • Packaging size 1
  • Net weight 2,766.94 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140062085
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)