(Autologout in 29 Min 12 Sek)
RJI Cable AWG26/7, Strand,PUR 50m-Ring

Image is for illustration purposes only. Please refer to product description.

RJI Cable AWG26/7, Strand,PUR 50m-Ring

Part number:  09 45 600 0440

  • Category Cable
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Number of cores 8
  • Core structure 8x AWG 26/7
  • Limiting temperature -10 ... +60 °C
  • Cable length 50 m
  • Minimum bending radius
    8x Cable diameter (repeated bending)
    4x Cable diameter (singular bending)
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Conductor resistance @ 20 °C ≤ 145 Ω/km
  • Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
  • Signal run time @ 20 °C ≤ 4.85 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • Net weight 2,766.94 g
  • RoHS compliant