Transmission characteristics
Cat. 6A Class EA up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-40 ... +70 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
IP67
Material properties
Material (hood/housing)
Zinc die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
Grey
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight