Matching Products
Matching Products NEW
Combinables
8
Tools
3
Accessories
8
Hoods/Housings
2
Part number: 09 35 232 0331
Han PP PFT plastic rectangular QL power
Han PP PFT plastic rectangular QL power

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed trough set
Han-Quick Lock® termination
Rated current: ‌16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 35 232 0331
Han PP PFT plastic rectangular QL power
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Tools
3
Accessories
8
Hoods/Housings
2
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power
  • Element Panel feed trough set
  • Features Intuitive locking mechanism
Version
  • Termination method Han-Quick Lock® termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
  • Pack contents incl. bulkhead mounted housing and male insert
Technical characteristics
  • Conductor cross-section 0.5 ... 2.5 mm²
  • Conductor cross-section AWG 24 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage ‌ 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
  • Shock resistance 5 g / 30 ms, 3 shocks / axis and direction
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Black
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
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 61076-3-118
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 25.7 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054240
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
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
Instructions
Assembly instructions
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
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare