Matching Products
Matching Products NEW
Contacts
5
Combinables
8
Tools
3
Accessories
8
Hoods/Housings
2
Part number: 09 35 231 0331
Han PP PFT plastic rect. crimp power
Han PP PFT plastic rect. crimp power

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed trough set
Crimp termination
Rated current: ‌16 A
Contacts: 5
Silver plated
PushPull
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 35 231 0331
Han PP PFT plastic rect. crimp power
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
5
Combinables
8
Tools
3
Accessories
8
Hoods/Housings
2
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power
  • Element Panel feed trough set
  • Features Intuitive locking mechanism
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
  • Pack contents
    incl. bulkhead mounted housing and male insert
    Without contacts
Technical characteristics
  • Conductor cross-section 0.25 ... 2.5 mm²
  • Conductor cross-section AWG 22 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage ‌ 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
  • Shock resistance 5 g / 30 ms, 3 shocks / axis and direction
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) Grey
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Black
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
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • Specifications
    IEC 61076-3-118
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 10.22 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140054165
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
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
Instructions
Assembly instructions
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
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare