Matching Products
Matching Products NEW
Contacts
6
Tools
2
Accessories
2
Hoods/Housings
1
Part number: 02 05 000 0004
DIN-Signal harbus64-160FC-B
DIN-Signal harbus64-160FC-B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Crimp termination
Contacts: 160
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 02 05 000 0004
DIN-Signal harbus64-160FC-B
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Tools
2
Accessories
2
Hoods/Housings
1
Product Details
Identification
  • Category Connectors
  • Series har-bus® 64
  • Element Female connector
  • Features lead-free
Version
  • Termination method Crimp termination
  • Connection type PCB to cable
  • Number of contacts 160
  • Contact configuration Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 5
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance
    ‌1.2 mm between 2 rows (a, b, c)
    ‌1.2 mm between 2 rows (z, d)
    ‌1.2 mm between 2 contacts in a row (a, b, c)
    ‌1 mm between 2 contacts in a row (z, d)
  • Creepage distance
    ‌1.2 mm between 2 rows (a, b, c)
    ‌1.2 mm between 2 rows (z, d)
    ‌1.2 mm between 2 contacts in a row (a, b, c)
    ‌1 mm between 2 contacts in a row (z, d)
  • Insulation resistance >1010 Ω
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 160 N
  • Withdrawal force ≤ 120 N
  • Test voltage Ur.m.s.
    1 kV (contact-contact)
    1.55 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
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
  • Specifications IEC 61076-4-113 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 23.05 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140000346
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
Connectors DIN 41 612 - Chapter 02
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare