Matching Products
Matching Products NEW
Combinables
4
Tools
14
Accessories
1
Part number: 02 02 160 1202
DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
DIN-Signal harbus64-160FP-5,0C1-1w/oFlan

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Press-in termination
Rated current: ‌1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: Without fixing flange
Liquid crystal polymer (LCP)
Beige
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 02 02 160 1202
DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
14
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-bus® 64
  • Element Female connector
  • Description of the contact Straight
  • Features lead-free
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 160
  • Contact configuration Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
  • Termination length 5 mm
  • PCB fixing Without fixing flange
Technical characteristics
  • Contact rows 5
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 1 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance
    ‌1.2 mm between 2 rows (a, b, c)
    ‌1.2 mm between 2 rows (z, d)
    ‌1.2 mm between 2 contacts in a row (a, b, c)
    ‌1 mm between 2 contacts in a row (z, d)
  • Creepage distance
    ‌1.2 mm between 2 rows (a, b, c)
    ‌1.2 mm between 2 rows (z, d)
    ‌1.2 mm between 2 contacts in a row (a, b, c)
    ‌1 mm between 2 contacts in a row (z, d)
  • Insulation resistance >1010 Ω
  • Contact resistance
    ≤20 mΩ for rows a, b, c
    ≤30 mΩ for rows z, d
  • Limiting temperature -40 ... +105 °C upper limiting temperature limited by the pcb
  • Insertion force ≤ 160 N
  • Withdrawal force ≤ 120 N
  • Performance level
    1
    acc. to IEC 61076-4-113
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
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
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications IEC 61076-4-113
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 10
  • Net weight 20 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140000148
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
Connectors DIN 41 612 - Chapter 02
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare