Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
...
System cabling
Signal
Industrial connectors / Han
®
Industrial connectors / Han
®
Particularly robust for industrial and outdoor applications
for different numbers of poles
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
82
Element
Select a value
Reset filter
Cable assemblies
82
Specification
Select a value
Reset filter
Pre-assembled on both sides
38
Pre-assembled on one side
44
Description of the cable
Select a value
Reset filter
Oil resistant
36
Number of cores
Select a value
Reset filter
from
6
8
10
12
16
17
24
to
6
8
10
12
16
17
24
6
20
8
6
10
4
12
36
16
4
17
8
24
4
Core structure
Select a value
Reset filter
0.5 mm²
8
10x AWG 16
4
12x 0.34 mm²
20
12x 0.5 mm²
16
16x AWG 16
4
24x AWG 16
4
4/2x 4 mm²
6
4/2x AWG 14
4
6x 2.5 mm²
6
6x AWG 16
4
8x 2.5 mm²
6
Number of contacts
Select a value
Reset filter
from
12
17
to
12
17
12
36
17
8
Cable length
Select a value
Reset filter
from
1 m
1.5 m
2 m
3 m
5 m
7.5 m
10 m
15 m
30 m
to
1 m
1.5 m
2 m
3 m
5 m
7.5 m
10 m
15 m
30 m
1 m
20
1.5 m
3
2 m
14
3 m
7
5 m
13
7.5 m
6
10 m
13
15 m
3
30 m
3
Cable diameter
Select a value
Reset filter
7.8 mm
20
8.7 mm
16
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
6
PVC
38
Colour (cable)
Select a value
Reset filter
Black
2
Green-yellow
2
Grey
42
Series
Select a value
Reset filter
Han E
®
16
Han
®
1A
36
Han
®
F+B
8
Han
®
Q
22
Connector 1
Select a value
Reset filter
Bulkhead mounted housing
2
Female
4
Han E
®
Male
16
Han
®
1A Female
18
Han
®
1A Male
18
Han
®
Q 4/2
6
Han
®
Q 4/2 Male
4
Han
®
Q 8/0
12
Hood
26
Male
4
Overmoulded
16
Side entry
2
Top entry
2
Connector 2
Select a value
Reset filter
Han E
®
Female
16
Han
®
Q 4/2
6
Han
®
Q 4/2 Female
4
Han
®
Q 8/0
12
Hood
20
Side entry
2
Top entry
2
Unfortunately, no results were found for your search query
82 products
(of 82)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 2m
Article. No: 33 50 140 0304 020
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 1m
Article. No: 33 50 140 0304 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 10m
Article. No: 33 50 130 0304 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 1m
Article. No: 33 50 130 0304 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 10 E UL2237 top entry 2-Lever 2,0m
Article. No: 20 87 146 6001 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 16 E UL2237 top entry 2-Lever 1,0m
Article. No: 20 87 146 9001 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q8/0 Ku.Sti+Bu 3 m
Article. No: 20 88 641 1030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 6 E UL2237 top entry 1-Lever 2,0m
Article. No: 20 87 146 3001 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 16 E UL2237 top entry 2-Lever 2,0m
Article. No: 20 87 146 9001 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 16 E UL2237 side entry 2-Lever 2,0m
Article. No: 20 87 146 9002 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 10 E UL2237 side entry 2-Lever 1,0m
Article. No: 20 87 146 6002 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 top entry 1-Lever 1,0m
Article. No: 20 87 147 3001 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 24 E UL2237 top entry 2-Lever 1,0m
Article. No: 20 87 146 1301 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 24 E UL2237 side entry 2-Lever 1,0m
Article. No: 20 87 146 1302 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 6 E UL2237 side entry 1-Lever 2,0m
Article. No: 20 87 146 3002 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 10m
Article. No: 20 88 641 1100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Sti+Bu 5x4qmm 1,5m
Article. No: 20 88 641 1015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 10 E UL2237 top entry 2-Lever 1,0m
Article. No: 20 87 146 6001 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 16 E UL2237 side entry 2-Lever 1,0m
Article. No: 20 87 146 9002 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 24 E UL2237 top entry 2-Lever 2,0m
Article. No: 20 87 146 1301 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 6 E UL2237 top entry 1-Lever 1,0m
Article. No: 20 87 146 3001 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 6 E UL2237 side entry 1-Lever 1,0m
Article. No: 20 87 146 3002 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 24 E UL2237 side entry 2-Lever 2,0m
Article. No: 20 87 146 1302 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 side entry 1-Lever 1,0m
Article. No: 20 87 147 3002 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 side entry 1-Lever 2,0m
Article. No: 20 87 147 3002 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 top entry 1-Lever 2,0m
Article. No: 20 87 147 3001 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 10 E UL2237 side entry 2-Lever 2,0m
Article. No: 20 87 146 6002 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 5,0m
Article. No: 20 88 641 1050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.PS Han-Q8/0 Ku.Sti+Bu 15m
Article. No: 20 88 841 0150
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 30m
Article. No: 20 88 641 1300
Pre-assembled on both sides
Copper cable (round)
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 82 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends