US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
PCB connectors
SEK IDC connectors
SEK IDC connectors
Contact spacing 2.54 mm
acc. to IEC 60603-13
2 rows
Up to 64 contacts
PCB to cable
Subcategories
Cable connector
for ribbon cable
PCB connectors
for wave soldering
for reflow soldering
PCB transition connectors
for ribbon cable
for wave soldering
Flat Ribbon cables
Contact spacing 1.27 mm
UL listed
6 to 64 poles
Standard, halogen-free, rainbow, round cable, shielded
Accessories
Strain reliefs
Locking systems
Coding
Tools
Assembly tools
Removal tools
Cabling tool for termination of flat cable
Cable connector
PCB connectors
PCB transition connectors
Flat Ribbon cables
Accessories
Tools
Filters
Connection type
Select a value
Reset filter
Motherboard to daughtercard
207
PCB to PCB
277
PCB to cable
1283
Series
Select a value
Reset filter
SEK
220
SEK Low-profile
344
SEK Mezzanine
88
SEK Standard
745
Number of contacts
Select a value
Reset filter
from
4
6
8
10
14
16
20
24
26
28
30
34
40
50
60
64
to
4
6
8
10
14
16
20
24
26
28
30
34
40
50
60
64
4
1
6
111
8
2
10
122
14
116
16
120
20
120
24
67
26
117
28
1
30
83
34
116
40
114
50
96
60
92
64
93
Rated current
Select a value
Reset filter
from
1 A
2.5 A
2.6 A
to
1 A
2.5 A
2.6 A
1 A
1153
2.5 A
189
2.6 A
29
Performance level
Select a value
Reset filter
2
488
3
451
NM 30 (S4)
391
acc. to IEC 60603-13
851
Specification
Select a value
Reset filter
Closed end cover
63
Not assembled
101
Element
Select a value
Reset filter
Bulk cables
101
DIP connector
5
Female connector
277
Male connector
1053
PCB transition connectors
36
Type of cable
Select a value
Reset filter
Copper cable (flat)
70
Copper cable (round)
31
Description of the contact
Select a value
Reset filter
Angled
491
Kinked
11
Straight
691
Type of accessory
Select a value
Reset filter
Coding pin
1
Locking latch
4
Locking lever
2
Polarisation key
1
Screw
1
Strain relief clamp
17
Description of the accessory
Select a value
Reset filter
Long
2
Short
2
for 1.6 mm P.C. board
1
for female connectors
2
Type of tool
Select a value
Reset filter
Base plate
1
Bench press
1
Bottom tool
2
Cable cutter for flat cables
1
Cabling tool for termination of flat cable
4
Interchangeable blades
1
Press-out tool
1
Removal tool for male contacts of styles SEK and DIN Signal
1
Support block
1
Top tool
25
Description of the tool
Select a value
Reset filter
10 poles
3
14 poles
3
16 poles
2
20 poles
2
26 poles
3
34 poles
2
40 poles
2
50 poles
2
6 poles
1
60 poles
1
64 poles
3
Modular insert
10
Narrow
1
Suitable for D-Sub and SEK
2
Suitable for SEK DIP
1
Suitable for SEK LP, 2 rows
1
Suitable for SEK LP, 4 rows
1
Suitable for SEK female
1
Type B, 2B, 3B, C, 2C, 3C
1
Type B, 2B, 3B, C, 2C, 3C, M, F, H
1
Type B, 2B, 3B, C, 2C, 3C, M, Q, 2Q, 3Q, R, 2R, 3R, E, F, H,
har
-bus
®
64
1
Type Q, 2Q, 3Q, R, 2R, 3R
1
Universal
1
for SEK and D-Sub
1
for SEK male low-profile connectors
14
for SEK standard connectors
10
for contact replacement in male and female connectors
1
for female connectors of types B, 2B, 3B, C, 2C, 3C, F
1
for guide frame
1
for male connectors of types Q, 2Q, 3Q, R, 2R, 3R
1
for part number 09 99 000 0615
1
for termination length 4.5 ... 5.3 mm
1
for termination of insulation displacement connectors
1
for use with female connectors
1
for use with male and female connectors
1
for use with male connectors
1
incl. insert
4
Termination method
Select a value
Reset filter
IDC termination
36
Press-in termination
57
Reflow soldering termination (THR)
451
Solder termination
36
Wave soldering termination
662
Wrap termination
19
Termination length
Select a value
Reset filter
from
2.9 mm
4.5 mm
5.5 mm
15 mm
to
2.9 mm
4.5 mm
5.5 mm
15 mm
2.9 mm
783
4.5 mm
335
5.5 mm
33
15 mm
19
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
1371
Contact rows
Select a value
Reset filter
from
2
4
to
2
4
2
1364
4
7
PCB thickness
Select a value
Reset filter
1.5 mm +0.44
11
1.6 mm +1.6
57
Locking type
Select a value
Reset filter
With long levers
237
With short levers
244
Shielding
Select a value
Reset filter
Shielded
18
Unshielded
13
Strain relief
Select a value
Reset filter
With strain relief clamp
92
Number of cores
Select a value
Reset filter
from
6
9
10
14
15
16
18
20
24
25
26
28
34
37
40
50
60
64
to
6
9
10
14
15
16
18
20
24
25
26
28
34
37
40
50
60
64
6
4
9
5
10
8
14
7
15
5
16
6
18
3
20
7
24
4
25
5
26
7
28
3
34
6
37
5
40
7
50
7
60
4
64
8
Cable length
Select a value
Reset filter
from
30.48 m
100 m
to
30.48 m
100 m
30.48 m
80
100 m
21
Layer thickness
Select a value
Reset filter
≥ 30 µinch
391
Material (accessories)
Select a value
Reset filter
Thermoplastic resin (PBT)
2
Thermoplastic resin (PCT)
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
1225
Requirement set with Hazard Levels
Select a value
Reset filter
R26
1225
Size
Select a value
Reset filter
10 poles
1
14 poles
1
16 poles
1
20 poles
2
24 poles
1
26 poles
1
30 poles
1
34 poles
2
40 poles
2
50 poles
1
6 poles
2
60 poles
1
64 poles
1
Unfortunately, no results were found for your search query
1,536 products
(of 1,536)
51/52
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Female connector
SEK mezz Fe 20P Press-in 4.5mm PL3
Article. No: 09 19 520 7829
Press-in termination
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 20P THT 2.9mm PL3
Article. No: 09 19 520 7824
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 60P THT 4.5mm PL2
Article. No: 09 19 560 6822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 60
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 60P Press-in 4.5mm PL2
Article. No: 09 19 560 6829
Press-in termination
Rated current: 1 A
Contacts: 60
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 40P THR 2.9mm PL2
Article. No: 09 19 540 6824 741
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 40
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 26P THR 2.9mm PL2
Article. No: 09 19 526 6824 741
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 34P THT 4.5mm PL2
Article. No: 09 19 534 6822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 34P Press-in 4.5mm PL2
Article. No: 09 19 534 6829
Press-in termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 30P THT 2.9mm PL3
Article. No: 09 19 530 7824
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 30
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 30P THT 4.5mm PL3
Article. No: 09 19 530 7822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 30
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 30P Press-in 4.5mm PL3
Article. No: 09 19 530 7829
Press-in termination
Rated current: 1 A
Contacts: 30
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 40P THT 2.9mm PL3
Article. No: 09 19 540 7824
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 40
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 40P THT 4.5mm PL3
Article. No: 09 19 540 7822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 40
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 40P THT 4.5mm PL2
Article. No: 09 19 540 6822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 40
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 40P Press-in 4.5mm PL2
Article. No: 09 19 540 6829
Press-in termination
Rated current: 1 A
Contacts: 40
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 60P THT 2.9mm PL3
Article. No: 09 19 560 7824
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 60
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 60P Press-in 4.5mm PL3
Article. No: 09 19 560 7829
Press-in termination
Rated current: 1 A
Contacts: 60
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 34P THT 4.5mm PL3
Article. No: 09 19 534 7822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 34P THT 2.9mm PL3
Article. No: 09 19 534 7824
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 34P Press-in 4.5mm PL3
Article. No: 09 19 534 7829
Press-in termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 60P THT 4.5mm PL3
Article. No: 09 19 560 7822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 60
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 10P THR 2.9mm PL3
Article. No: 09 19 510 7824 741
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 14P THT 2.9mm PL3
Article. No: 09 19 514 7824
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 14
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 50P THT 4.5mm PL2
Article. No: 09 19 550 6822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 50
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 14P Press-in 4.5mm PL3
Article. No: 09 19 514 7829
Press-in termination
Rated current: 1 A
Contacts: 14
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 50P Press-in 4.5mm PL2
Article. No: 09 19 550 6829
Press-in termination
Rated current: 1 A
Contacts: 50
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 64P Press-in 4.5mm PL2
Article. No: 09 19 564 6829
Press-in termination
Rated current: 1 A
Contacts: 64
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 14P THT 4.5mm PL3
Article. No: 09 19 514 7822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 14
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 16P THT 4.5mm PL3
Article. No: 09 19 516 7822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 16
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK mezz Fe 20P THT 4.5mm PL3
Article. No: 09 19 520 7822
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
50
51
52
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,536 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends