Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Han
®
AV Terminal block connector
Han
®
AV Terminal block connector
Combination of connector and terminal block
Up to 64 contacts
Can be mounted on standard DIN rails when used with the Han-Snap
®
Filters
Category
Select a value
Reset filter
Inserts
61
Rated current
Select a value
Reset filter
from
10 A
16 A
to
10 A
16 A
10 A
15
16 A
46
Rated voltage
Select a value
Reset filter
from
250 V
500 V
to
250 V
500 V
250 V
15
500 V
46
Number of contacts
Select a value
Reset filter
from
6
10
16
24
40
64
to
6
10
16
24
40
64
6
11
10
11
16
12
24
12
40
7
64
8
Termination method
Select a value
Reset filter
Cage-clamp termination
16
Screw termination
45
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
16
0.2 ... 2.5 mm²
45
Gender
Select a value
Reset filter
Female
32
Male
29
Size
Select a value
Reset filter
10 B
11
16 B
19
24 B
20
6 B
11
Series
Select a value
Reset filter
Han D
®
AV
15
Han E
®
AV
30
Han
®
ES AV
16
Element
Select a value
Reset filter
Terminal block connector
61
Specification
Select a value
Reset filter
Left hand version
31
Multi contour (MK)
23
Right hand version
30
Single contour (SK)
38
Material (contacts)
Select a value
Reset filter
Copper alloy
61
Surface (contacts)
Select a value
Reset filter
Silver plated
61
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
61
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
61
R23 (HL 1-3)
61
Unfortunately, no results were found for your search query
61 products
(of 61)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han ES AV Pos. 6 Insert Term. Block left
Article. No: 09 33 006 4729
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 24 Insert Term. Block lef
Article. No: 09 33 024 4729
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 6 Insert Term. Block righ
Article. No: 09 33 006 4739
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 24 Insert Term. Block rig
Article. No: 09 33 024 4739
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 06 Pos. F Insert Term. Block Le
Article. No: 09 33 006 4725
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 16 Insert Term. Block lef
Article. No: 09 33 016 4729
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. F Insert Term. Block Le
Article. No: 09 33 024 4725
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 06 Pos. F Insert Term. Block Ri
Article. No: 09 33 006 4735
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. F Insert Term. Block Ri
Article. No: 09 33 024 4735
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 16 Insert Term. Block rig
Article. No: 09 33 016 4739
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 16 Pos. F Insert Term Block Lef
Article. No: 09 33 016 4725
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 24 Insert Term. Block lef
Article. No: 09 33 024 4629
Terminal block connector
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 10 Insert Term. Block lef
Article. No: 09 33 010 4729
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. F Insert Term. Block Le
Article. No: 09 33 024 4726
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 10 Insert Term. Block rig
Article. No: 09 33 010 4739
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. M Insert Term. Block Le
Article. No: 09 33 024 4626
Terminal block connector
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 10 Pos. F Insert Term Block Lef
Article. No: 09 33 010 4725
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 10 Pos. F Insert Term. Block Ri
Article. No: 09 33 010 4735
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. M Insert Term Block Lef
Article. No: 09 33 024 4625
Terminal block connector
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 16 Pos. F Insert Term Block Rig
Article. No: 09 33 016 4735
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 06 Pos. F Insert Term. Block Le
Article. No: 09 33 006 4726
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. M Insert Term. Block Ri
Article. No: 09 33 024 4636
Terminal block connector
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han D 40 Pos. M Insert Term. Block Left
Article. No: 09 21 040 4601
Terminal block connector
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 B
Contacts: 40
Add to Wishlist
Remove from wishlist
Inserts
Han D 40 Pos. F Insert Term. Block Left
Article. No: 09 21 040 4701
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 B
Contacts: 40
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 6 Insert Term. Block left
Article. No: 09 33 006 4629
Terminal block connector
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 24 Insert Term. Block rig
Article. No: 09 33 024 4639
Terminal block connector
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. F Insert Term. Block Ri
Article. No: 09 33 024 4736
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Inserts
Han ES AV Pos. 16 Insert Term. Block lef
Article. No: 09 33 016 4629
Terminal block connector
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 16 Pos. M Insert Term Block Lef
Article. No: 09 33 016 4625
Terminal block connector
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Add to Wishlist
Remove from wishlist
Inserts
Han E AV 24 Pos. M Insert Term. Block Ri
Article. No: 09 33 024 4635
Terminal block connector
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 61 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends