Matching Products
Matching Products NEW
Combinables
1
Tools
1
Part number: 21 04 116 1505
Cicular Connector w. Harax 7/8" L5 M
Cicular Connector w. Harax 7/8" L5 M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
HARAX® connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: ‌10 A
Polyamide (PA), Zinc die-cast, Thermoplastic polyurethane (TPU)
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
NEW
Derating tool
Part number: 21 04 116 1505
Cicular Connector w. Harax 7/8" L5 M
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Product Details
Identification
  • Category Connectors
  • Series Circular connectors 7/8"
  • Element Cable connector
  • Specification Straight
Version
  • Termination method HARAX® connection technology
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.75 ... 1.5 mm²
  • Conductor cross-section [AWG] AWG 18 ... AWG 16
  • Wire outer diameter ≤ 2.8 mm
  • Rated current ‌ 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4.8 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 1.5 Nm
  • Wrench size (knurled screw / knurled nut) 22
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.8 ... 12.5 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Thermoplastic polyurethane (TPU)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
    Thermoplastic polyurethane (TPU)
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 8.944 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140139831
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare