Matching Products
Matching Products NEW
Combinables
22
Hoods/Housings
2
Part number: 21 03 381 4827
M12 MAGNETICS X-CODED ANGLED POE 10GB
M12 MAGNETICS X-CODED ANGLED POE 10GB

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB adapter
with integrated transformer, Angled, incl. housing, Power over Ethernet (PoE+), for front mounting
Reflow soldering termination (SMT)
Rated current: ‌0.8 A
Contacts: 8
Brass
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Black
Notes
Compare
Part number: 21 03 381 4827
M12 MAGNETICS X-CODED ANGLED POE 10GB
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
22
Hoods/Housings
2
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification
    Magnetics
    PushPull
  • Element PCB adapter
  • Specification
    with integrated transformer
    Angled
    incl. housing
    Power over Ethernet (PoE+)
    for front mounting
Version
  • Termination method Reflow soldering termination (SMT)
  • Gender Female
  • Shielding Shielded
  • Number of contacts 8
  • Coding X-coding
  • Locking type
    Screw locking
    PushPull
Technical characteristics
  • Rated current ‌ 0.8 A
  • Rated voltage ‌ 57 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 2 Nm Lock nut
  • Limiting temperature -40 ... +85 °C (during reflow soldering max. +245)
  • Insertion force ‌ 30 N
  • Withdrawal force ‌ 30 N
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Process Sensitivity Level (PSL) R7 acc. to ECA/IPC/JEDEC J-STD-075
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-109
Commercial data
  • Packaging size 1
  • Net weight 152 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140228993
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare