Matching Products
Matching Products NEW
Tools
1
Accessories
1
Part number: 21 02 369 2301
M8-Screw-3P-F-STR-SHLD
M8-Screw-3P-F-STR-SHLD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Rated current: ‌4 A
Copper-zinc alloy
Screw locking
Degree of protection: IP67 locked condition
Notes
Compare
Part number: 21 02 369 2301
M8-Screw-3P-F-STR-SHLD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M8
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Screw termination
  • Gender Female
  • Shielding Shielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.09 ... 0.5 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 20
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.4 Nm
  • Wrench size (knurled screw / knurled nut) 13
  • Limiting temperature -30 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 locked condition
  • Cable diameter 4 ... 5.5 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Copper-zinc alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-104
  • UL / CSA
    UL 2238 CYJV.E302521
    CSA-C22.2 No. 182.3 CYJV7.E302521
Commercial data
  • Packaging size 1
  • Net weight 0.01 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140224865
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare