Matching Products
Matching Products NEW
Tools
2
Accessories
1
Hoods/Housings
1
Termination block
4
Part number: 20 82 101 0001
preLink Extender
preLink Extender

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Extender
preLink® IDC insulation displacement termination
Zinc die-cast
Notes
Compare
NEW
Derating tool
Free Sample
This item requires additional a termination block. Please select these under “Matching Products”.
Part number: 20 82 101 0001
preLink Extender
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Accessories
1
Hoods/Housings
1
Termination block
4
Product Details
Identification
  • Category Connectors
  • Series preLink®
  • Element Extender
Version
  • Termination method preLink® IDC insulation displacement termination
  • Shielding Shielded
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
  • Cable diameter 5 ... 9 mm
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications EN 45545-2
  • UL / CSA
    UL 1863 DUXR2.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140135628
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
preLink Selection Guide
HARTING Device Connectivity
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare