Matching Products
Matching Products NEW
Tools
1
Accessories
2
Connector
19
Insert
3
Part number: 20 82 000 0005
preLink Terminal mod AWG22/24 black 1=10
preLink Terminal mod AWG22/24 black 1=10

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Termination block
4 poles, AIDA compliant
Notes
Compare
Part number: 20 82 000 0005
preLink Terminal mod AWG22/24 black 1=10
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
2
Connector
19
Insert
3
Product Details
Identification
  • Category Connectors
  • Series preLink®
  • Element Termination block
  • Specification
    4 poles
    AIDA compliant
Version
  • Termination method preLink® IDC insulation displacement termination
  • Pack contents 10 pieces
Technical characteristics
  • Conductor cross-section 0.22 ... 0.32 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
  • Wire outer diameter 1.3 ... ‌1.6 mm
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 10
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Colour (insert) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications EN 45545-2
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 17 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140224230
  • ETIM EC002943
  • eCl@ss 27440291 Connector component (parts)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
HARTING Ethernet Cabling
Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare