Matching Products
Matching Products NEW
Part number: 20 10 230 4211
DIN 41626 male connector for 230 Ám HCS
DIN 41626 male connector for 230 Ám HCS

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO contact
for SI fibre (HCS®) 200/230 μm
Male
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 10 230 4211
DIN 41626 male connector for 230 Ám HCS
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Series DIN 41626
  • Type of contact FO contact
  • Description of the contact for SI fibre (HCS®) 200/230 μm
Version
  • Gender Male
  • Manufacturing process Turned contacts
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 3 g
  • Country of origin Germany
  • European customs tariff number 85367000
  • GTIN
    5713140133686
    5713140568846
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Connectors DIN 41 612
Chapter Han-Eco®
Chapter Han-Modular®
Connectors DIN 41 612 - Chapter 01
har-modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare