Matching Products
Matching Products NEW
Combinables
1
Part number: 20 10 125 4212
DIN 41626 male connector for 125Á m GI,
DIN 41626 male connector for 125Á m GI,

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO contact
for multimode
Male
Notes
Compare
Load in configurator
Part number: 20 10 125 4212
DIN 41626 male connector for 125Á m GI,
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Contacts
  • Series
    DIN 41626
    har-modular®
  • Type of contact FO contact
  • Description of the contact for multimode
Version
  • Gender Male
  • Manufacturing process Turned contacts
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 4 g
  • Country of origin Germany
  • European customs tariff number 85367000
  • GTIN 5713140828780
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Chapter Han-Eco®
Chapter Han-Modular®
Connectors DIN 41 612 - Chapter 01
har-modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare