Matching Products
Matching Products NEW
Part number: 19 14 002 0501
Han-Modular Twin hood side entry M25
Han-Modular Twin hood side entry M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: Modular Twin
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Part number: 19 14 002 0501
Han-Modular Twin hood side entry M25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Modular® Twin
  • Type of hood/housing Hood
Version
  • Size Modular Twin
  • Version Side entry
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Details
    Rated voltage ≤630 V
    Rated impulse voltage ≤6 kV
    Pollution degree 3
    For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances
    Not contained
    Yes
Specifications and approvals
  • Specifications IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 54 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140124318
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare