Matching Products
Matching Products NEW
Accessories
1
Part number: 14 01 091 3102 000
har-flexicon 2,54 TSPH-9 T44 BK 500pcs
har-flexicon 2,54 TSPH-9 T44 BK 500pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB terminal block
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: ‌6 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Notes
Compare
NEW
Derating tool
Part number: 14 01 091 3102 000
har-flexicon 2,54 TSPH-9 T44 BK 500pcs
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element PCB terminal block
  • Specification Horizontal
  • Features Reconnection: 10 times (only with same or larger cross section)
Version
  • Termination method
    Push-in-spring-cage termination
    Reflow soldering termination (SMT)
  • Connection type PCB to cable
  • Number of contacts 9
  • Details A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
  • Pack contents 500 pieces on a reel
Technical characteristics
  • Conductor cross-section
    0.14 ... 0.5 mm² Solid
    0.2 ... 0.5 mm² Stranded
    0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
  • Conductor cross-section AWG 26 ... AWG 20
  • Contact rows 1
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 6 A
  • Rated voltage 160 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Clearance distance ‌ 1.5 mm
  • Creepage distance ‌ 1.6 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Stripping length 6 mm
  • Limiting temperature -40 ... +125 °C
  • Insertion force ≤ 45 N
  • Withdrawal force ≥ 9 N
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 2,494 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140111226
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare