Matching Products
Matching Products NEW
Combinables
1
Part number: 09 93 000 5476
D-Sub F AWG 22-26 contact cat7 module
D-Sub F AWG 22-26 contact cat7 module

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Notes
Compare
Part number: 09 93 000 5476
D-Sub F AWG 22-26 contact cat7 module
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Type of contact Crimp contact
Version
  • Gender Female
Technical characteristics
  • Conductor cross-section 0.13 ... 0.33 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 22
  • Transmission characteristics Cat. 7A
  • Contact resistance ≤ 10 mΩ
  • Mating cycles ≥ 500
Material properties
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 100
  • Net weight 0.27 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140229228
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Tools
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare