Matching Products
Matching Products NEW
Combinables
9
Accessories
2
Part number: 09 51 121 0003
MPP-CC-IDC-ix-8p-M-P-STR A-cod AWG22-24
MPP-CC-IDC-ix-8p-M-P-STR A-cod AWG22-24

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
IDC termination
Rated current: ‌1.5 A
Contacts: 8
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polybutylene terephthalate (PBT) / PA66
Degree of protection: IP65 / IP67
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 09 51 121 0003
MPP-CC-IDC-ix-8p-M-P-STR A-cod AWG22-24
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series HARTING Mini PushPull
  • Identification ix Industrial®
  • Element Connector sets
  • Features Suitable for all PoE versions
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Coding Type A
  • Locking type PushPull
  • Pack contents incl. housing, HARTING ix Industrial®-connector type A, shielding and cable gland
Technical characteristics
  • Conductor cross-section 0.23 ... 0.36 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
  • Wire outer diameter ≤1.6 mm
  • Rated current ‌ 1.5 A
  • Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >100 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +70 °C
  • Storage temperature -60 ... +85 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Cable diameter 4.5 ... 7.5 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-shielding)
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    50 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (shielding)
    Stainless steel
    Ni ≥ 1.6 µm Mating side (shielding)
    Sn ≥ 0.9 µm over Ni ≥ 0.9 µm Termination side (shielding)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side
    Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
  • Material (hood/housing) Polybutylene terephthalate (PBT) / PA66
  • Colour (hood/housing) Black
  • Material (seal) HNBR / NBR
  • Colour (seal) Black
  • Material (locking) Polybutylene terephthalate (PBT)
  • Colour (locking) Yellow
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-124 Type A
    EN 50173-1
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 10
  • Net weight
    0.253 g
    9.86 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140223400
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING News 2020
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare