Matching Products
Matching Products NEW
Combinables
3
Accessories
1
Hoods/Housings
1
Part number: 09 46 500 4402
HPP V4 Power insert THT 48V/12A 4p vert.
HPP V4 Power insert THT 48V/12A 4p vert.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Female
Solder termination
Rated current: ‌12 A
Contacts: 4
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 46 500 4402
HPP V4 Power insert THT 48V/12A 4p vert.
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
1
Hoods/Housings
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Power
  • Element Female
  • Specification Straight
Version
  • Termination method Solder termination
  • Shielding Unshielded
  • Number of contacts 4
Technical characteristics
  • Rated current ‌ 12 A
  • Rated voltage 48 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 100
  • Net weight 4.86 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140065567
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare